Schneider-Electric
 
ATV930D18Y6 picture- web-product-data-sheet
ATV930D18Y6
variable speed drive, Altivar Process ATV900, ATV930, 18.5kW, 25hp, 500 to 690V, IP00
Schneider Electric
Characteristics
Main
Range of product Altivar Process ATV900
Device application Industrial application
Product or component type Variable speed drive
Product destination Asynchronous motors
Synchronous motors
Product specific application Process for industrial
Variant Standard version
With braking chopper
Network number of phases 3 phases
Mounting mode Wall mount
Communication port protocol Modbus TCP
Modbus serial
EtherNet/IP
[Us] rated supply voltage 500...690 V - 15...10 %
Motor power kW 15.0 kW for normal duty
11.0 kW for heavy duty
Continuous output current 18 A at 4 kHz for heavy duty
24 A at 4 kHz for normal duty
EMC filter Integrated
With EMC plate option
IP degree of protection IP21
Degree of protection UL type 1
Option module Slot A: communication module for Profibus DP V1
Slot A: communication module for PROFINET
Slot A: communication module for DeviceNet
Slot A: communication module for EtherCAT
Slot A: communication module for CANopen daisy chain RJ45
Slot A: communication module for CANopen SUB-D 9
Slot A: communication module for CANopen screw terminals
Slot A/slot B/slot C: digital and analog I/O extension module
Slot A/slot B/slot C: output relay extension module
Slot B: 5/12 V digital encoder interface module
Slot B: analog encoder interface module
Slot B: resolver encoder interface module
Communication module for Ethernet Powerlink
Discrete input logic 16 preset speeds
Asynchronous motor control profile Optimized torque mode
Constant torque standard
Variable torque standard
Synchronous motor control profile Permanent magnet motor
Synchronous reluctance motor
Maximum output frequency 599 Hz
Switching frequency 2...8 kHz adjustable
4...8 kHz with derating factor
Nominal switching frequency 4 kHz
Line current 23.1 A at 500 V (normal duty)
18.4 A at 500 V (heavy duty)
23.0 A at 690 V (normal duty)
19.2 A at 690 V (heavy duty)
Apparent power 27.5 kVA at 690 V (normal duty)
22.9 kVA at 690 V (heavy duty)
Maximum transient current 27 A during 60 s (heavy duty)
28.8 A during 60 s (normal duty)
Network frequency 50...60 Hz
Prospective line Isc 70 kA
Complementary
Discrete input number 10
Discrete input type DI1...DI8 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm
DI7, DI8 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
STOA, STOB safe torque off, 24 V DC (<= 30 V), impedance: > 2.2 kOhm
Discrete output number 2
Discrete output type Logic output DQ+ 0…1 kHz <= 30 V DC 100 mA
Programmable as pulse output DQ+ 0…30 kHz <= 30 V DC 20 mA
Logic output DQ- 0…1 kHz <= 30 V DC 100 mA
Analogue input number 3
Analogue input type AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
AI1, AI2, AI3 software-configurable current: 0...20 mA/4...20 mA, impedance: 250 Ohm, resolution 12 bits
Analogue output number 2
Analogue output type Software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
Software-configurable current AQ1, AQ2: 0...20 mA impedance 500 Ohm, resolution 10 bits
Relay output number 3
Relay output type Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
Configurable relay logic R2: sequence relay NO electrical durability 1000000 cycles
Configurable relay logic R3: sequence relay NO electrical durability 1000000 cycles
Maximum switching current Relay output R1 on resistive load, cos phi = 1: 3 A at 250 V AC
Relay output R1 on resistive load, cos phi = 1: 3 A at 30 V DC
Relay output R1 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
Relay output R1 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
Relay output R2, R3 on resistive load, cos phi = 1: 5 A at 250 V AC
Relay output R2, R3 on resistive load, cos phi = 1: 5 A at 30 V DC
Relay output R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
Relay output R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
Minimum switching current Relay output R1, R2, R3: 5 mA at 24 V DC
Physical interface Ethernet
2-wire RS 485
Connector type 2 RJ45
1 RJ45
Method of access Slave Modbus TCP
Transmission rate 10, 100 Mbits
4.8 kbps
9600 bit/s
19200 bit/s
Transmission frame RTU
Number of addresses 1…247
Data format 8 bits, configurable odd, even or no parity
Type of polarization No impedance
4 quadrant operation possible True
Acceleration and deceleration ramps Linear adjustable separately from 0.01...9999 s
S, U or customized
Motor slip compensation Can be suppressed
Adjustable
Not available in permanent magnet motor law
Automatic whatever the load
Braking to standstill By DC injection
Brake chopper integrated True
Maximum input current 23.1 A
Maximum output voltage 690.0 V
Relative symmetric network frequency tolerance 5 %
Base load current at high overload 18.0 A
Base load current at low overload 24.0 A
Power dissipation in W Forced convection: 376 W at 500 V, switching frequency 4 kHz
Natural convection: 124 W at 500 V, switching frequency 4 kHz
With safety function Safely Limited Speed (SLS) True
With safety function Safe brake management (SBC/SBT) True
With safety function Safe Operating Stop (SOS) False
With safety function Safe Position (SP) False
With safety function Safe programmable logic False
With safety function Safe Speed Monitor (SSM) False
With safety function Safe Stop 1 (SS1) True
With sft fct Safe Stop 2 (SS2) False
With safety function Safe torque off (STO) True
With safety function Safely Limited Position (SLP) False
With safety function Safe Direction (SDI) False
Protection type Thermal protection: motor
Safe torque off: motor
Motor phase break: motor
Thermal protection: drive
Safe torque off: drive
Overheating: drive
Overcurrent between output phases and earth: drive
Overload of output voltage: drive
Short-circuit protection: drive
Motor phase break: drive
Overvoltages on the DC bus: drive
Line supply overvoltage: drive
Line supply undervoltage: drive
Line supply phase loss: drive
Overspeed: drive
Break on the control circuit: drive
Quantity per set 1
Width 246 mm
Height 420 mm
Depth 242 mm
Net weight 22 kg
Electrical connection Control: screw terminal 0.5...1.5 mm²/AWG 20...AWG 16
Motor: screw terminal 6...10 mm²/AWG 10...AWG 8
DC bus: screw terminal 6...10 mm²/AWG 10...AWG 8
Line side: screw terminal 6...10 mm²/AWG 10...AWG 8
Transmission rate 10/100 Mbit/s for Ethernet IP/Modbus TCP
4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
Exchange mode Half duplex, full duplex, autonegotiation Ethernet IP/Modbus TCP
Data format 8 bits, configurable odd, even or no parity for Modbus serial
Type of polarization No impedance for Modbus serial
Number of addresses 1…247 for Modbus serial
Supply External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
Local signalling Local diagnostic: 3 LED (mono/dual colour)
Presence of voltage: 1 LED (red)
Embedded communication status: 3 LED (dual colour)
Communication module status: 4 LED (dual colour)
Input compatibility DI1...DI8: discrete input level 1 PLC conforming to IEC 61131-2
DI7, DI8: pulse input level 1 PLC conforming to IEC 65A-68
STOA, STOB: discrete input level 1 PLC conforming to IEC 61131-2
Discrete input logic Positive logic (source) (DI1...DI8), < 5 V (state 0), > 11 V (state 1)
Negative logic (sink) (DI1...DI8), > 16 V (state 0), < 10 V (state 1)
Positive logic (source) (DI7, DI8), < 0.6 V (state 0), > 2.5 V (state 1)
Positive logic (source) (STOA, STOB), < 5 V (state 0), > 11 V (state 1)
Sampling duration 2 ms +/- 0.5 ms (DI1...DI8) - discrete input
5 ms +/- 1 ms (DI7, DI8) - pulse input
1 ms +/- 1 ms (AI1, AI2, AI3) - analog input
5 ms +/- 1 ms (AQ1, AQ2) - analog output
Accuracy +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
+/- 1 % AQ1, AQ2 for a temperature variation 60 °C analog output
Linearity error AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
AQ1, AQ2: +/- 0.2 % for analog output
Refresh time Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
Isolation Between power and control terminals
Environment
Operating altitude <= 1000 m without derating
1000...4800 m with current derating 1 % per 100 m
Operating position Vertical +/- 10 degree
Product certifications CSA
UL
TÜV
Marking CE
Standards UL 508C
IEC 61800-3
IEC 61800-5-1
IEC 61000-3-12
IEC 60721-3
IEC 61508
IEC 13849-1
Assembly style Enclosed
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Environmental class (during operation) Class 3C3 according to IEC 60721-3-3
Class 3S3 according to IEC 60721-3-3
Maximum acceleration under shock impact (during operation) 150 m/s² at 11 ms
Maximum acceleration under vibrational stress (during operation) 10 m/s² at 13...200 Hz
Maximum deflection under vibratory load (during operation) 1.5 mm at 2...13 Hz
Permitted relative humidity (during operation) Class 3K5 according to EN 60721-3
Volume of cooling air 330 m3/h
Overvoltage category III
Regulation loop Adjustable PID regulator
Insulation resistance > 1 MOhm 500 V DC for 1 minute to earth
Noise level 58 dB conforming to 86/188/EEC
Vibration resistance 1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Environmental characteristic Chemical pollution resistance class 3C3 conforming to IEC 60721-3-3
Dust pollution resistance class 3S3 conforming to IEC 60721-3-3
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
Ambient air temperature for operation -15…50 °C (without derating)
50…60 °C (with derating factor)
Noise level 58 dB
Pollution degree 2
Ambient air transport temperature -40…70 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 48.0 cm
Package 1 Width 40.0 cm
Package 1 Length 80.0 cm
Package 1 Weight 32.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 075941f9-bf60-4e63-ae5c-6fe3c8035357
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Product contributes to saved and avoided emissions Yes
Carbon footprint (kg CO2 eq, Total Life cycle) 12766