Schneider-Electric
 
AZ5DE007 picture- web-product-data-sheet
AZ5DE007
Cable end, Linergy TR cable ends, twin conductor, blue, 0.75mm², for insulated cable, medium size, 5 sets of 50
Schneider Electric
Characteristics
Main
Range of product Linergy
Product or component type Cable end
Cable end size Medium
Standards NF C 63-023
Type of packing Dispenser pack
Quantity per set 5 sets of 100
Cable cross section 0.75 mm²
Complementary
Cable end type Twin conductor
Additional information Without marker tag holder
Colour Blue
Bezel material Halogen-free plastic
Tube material Copper conforming to ISO 1337
Number of cables 2
AWG gauge AWG 20
Bezel size Ø 2.8 x 5 mm
Tube diameter 2 mm
Length 15 mm
Tube length 8 mm
Net weight 0.13 kg
Environment
Product certifications cCSAus
Ambient air temperature for operation -20…105 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 0.400 cm
Package 1 Length 1.400 cm
Package 1 Weight 0.100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 500
Package 2 Height 13.000 cm
Package 2 Width 7.000 cm
Package 2 Length 12.500 cm
Package 2 Weight 134.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 20000
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 6.214 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months