Schneider-Electric
 
BATT- web-product-data-sheet
BATT-REPLACE-8XXX
ION8XXX - 1Ah - Lithium-Thionyl chloride replacement battery - set of 10
Merlin Gerin
Characteristics
Main
Range PowerLogic
Product or component type Battery
Product compatibility ION8000
Complementary
Battery capacity 1 Ah
Battery type Li-SOCl2 (Lithium-Thionyl Chloride)
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.48 cm
Package 1 Width 33.97 cm
Package 1 Length 30.48 cm
Package 1 Weight 6.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"