Schneider-Electric
 
BCH2HF0730CA5C picture- web-product-data-sheet
BCH2HF0730CA5C
servo motor BCH, Lexium 28, 80mm, 750W, 1.54kg.cm², without oil seal, smooth, leads connection
Schneider Electric
Characteristics
Main
Range compatibility Lexium 28
Device short name BCH2
Product or component type Servo motor
Complementary
Maximum mechanical speed 5000 rpm
[Us] rated supply voltage 220 V
110 V
Network number of phases Three phase
Single phase
Continuous stall current 4.01 A
Continuous stall torque 2.39 N.m for LXM28... at 4.5 A, 220 V, single phase
2.39 N.m for LXM28... at 4.5 A, 220 V, three phase
2.39 N.m for LXM28... at 9 A, 110 V, single phase
Continuous power 750 W
Peak stall torque 7.16 N.m for LXM28... at 4.5 A, 220 V, single phase
7.16 N.m for LXM28... at 4.5 A, 220 V, three phase
7.16 N.m for LXM28... at 9 A, 110 V, single phase
Nominal output power 750 W for LXM28... at 4.5 A, 220 V, single phase
750 W for LXM28... at 4.5 A, 220 V, three phase
750 W for LXM28... at 9 A, 110 V, single phase
Nominal torque 2.39 N.m for LXM28... at 4.5 A, 220 V, single phase
2.39 N.m for LXM28... at 4.5 A, 220 V, three phase
2.39 N.m for LXM28... at 9 A, 110 V, single phase
Nominal speed 3000 rpm for LXM28... at 4.5 A, 220 V, single phase
3000 rpm for LXM28... at 4.5 A, 220 V, three phase
3000 rpm for LXM28... at 9 A, 110 V, single phase
Maximum current Irms 13.23 A for LXM28... at 0.75 kW, 220 V
13.23 A for LXM28... at 0.75 kW, 110 V
Maximum permanent current 4.29 A
Product compatibility LXM28... servo drive motor at 0.75 kW, 220 V, single phase
LXM28... servo drive motor at 0.75 kW, 220 V, three phase
LXM28... servo drive motor at 0.75 kW, 110 V, single phase
Shaft end Smooth shaft
Shaft diameter 19 mm
Shaft length 35 mm
Feedback type 20 bits single turn absolute encoder
Holding brake Without
Mounting support Asian standard flange
Motor flange size 80 mm
Electrical connection Free lead
Torque constant 0.6 N.m/A at 20 °C
Back emf constant 36 V/krpm at 20 °C
Rotor inertia 1.54 kg.cm²
Stator resistance 1.5 Ohm at 20 °C
Stator inductance 6.1 mH at 20 °C
Stator electrical time constant 4.07 ms at 20 °C
Maximum radial force Fr 332 N at 3000 rpm
Maximum axial force Fa 115 N
Brake pull-in power 10.2 W
Type of cooling Natural convection
Length 138 mm
Number of motor stacks 2
Centring collar diameter 70 mm
Centring collar depth 4 mm
Number of mounting holes 4
Mounting holes diameter 6.6 mm
Circle diameter of the mounting holes 90 mm
Distance shaft shoulder-flange 4 mm
Net weight 2.9 kg
Environment
IP degree of protection IP54 IM B5, IM V1
IP50 IM V3
Ambient air temperature for operation -20…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.8 cm
Package 1 Width 17.5 cm
Package 1 Length 29.6 cm
Package 1 Weight 3.48 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.54 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov