Schneider-Electric
 
BCH2MM0911CF6C picture- web-product-data-sheet
BCH2MM0911CF6C
servo motor BCH, Lexium 28, 130mm, 900W, without oil seal, with key, brake, straight connection
Schneider Electric
Characteristics
Main
Range compatibility Lexium 28
Device short name BCH2
Product or component type Servo motor
Complementary
Maximum mechanical speed 3000 rpm
[Us] rated supply voltage 220 V
Network number of phases Three phase
Single phase
Continuous stall current 5.64 A
Continuous stall torque 8.59 N.m for LXM28... at 7 A, 220 V, single phase
8.59 N.m for LXM28... at 7 A, 220 V, three phase
Continuous power 900 W
Peak stall torque 25.77 N.m for LXM28... at 7 A, 220 V, single phase
25.77 N.m for LXM28... at 7 A, 220 V, three phase
Nominal output power 900 W for LXM28... at 7 A, 220 V, single phase
900 W for LXM28... at 7 A, 220 V, three phase
Nominal torque 8.59 N.m for LXM28... at 7 A, 220 V, single phase
8.59 N.m for LXM28... at 7 A, 220 V, three phase
Nominal speed 1000 rpm for LXM28... at 7 A, 220 V, single phase
1000 rpm for LXM28... at 7 A, 220 V, three phase
Maximum current Irms 19.81 A for LXM28... at 0.9 kW, 220 V
Maximum permanent current 6.15 A
Product compatibility LXM28... servo drive motor at 0.9 kW, 220 V, single phase
LXM28... servo drive motor at 0.9 kW, 220 V, three phase
Shaft end Keyed
Shaft diameter 22 mm
Shaft length 55 mm
Key width 8 mm
Feedback type 20 bits single turn absolute encoder
Holding brake With
Holding torque 9.6 N.m built-in
Mounting support Asian standard flange
Motor flange size 130 mm
Electrical connection Connector MIL
Torque constant 1.52 N.m/A at 20 °C
Back emf constant 92 V/krpm at 20 °C
Rotor inertia 10 kg.cm²
Stator resistance 1.19 Ohm at 20 °C
Stator inductance 14.9 mH at 20 °C
Stator electrical time constant 12.52 ms at 20 °C
Maximum radial force Fr 670 N at 1000 rpm
Maximum axial force Fa 200 N
Brake pull-in power 19.7 W
Type of cooling Natural convection
Length 198 mm
Number of motor stacks 2
Centring collar diameter 110 mm
Centring collar depth 8 mm
Number of mounting holes 4
Mounting holes diameter 9.2 mm
Circle diameter of the mounting holes 145 mm
Distance shaft shoulder-flange 8 mm
Net weight 8.8 kg
Environment
IP degree of protection IP54 IM B5, IM V1
IP50 IM V3
Ambient air temperature for operation 0…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.1 cm
Package 1 Width 23.0 cm
Package 1 Length 36.0 cm
Package 1 Weight 9.84 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov