Schneider-Electric
 
BCH2MR2020CF6C picture- web-product-data-sheet
BCH2MR2020CF6C
servo motor BCH, Lexium 28, 180mm, 2000W, without oil seal, smooth, brake, straight connection
Schneider Electric
Characteristics
Main
Range compatibility Lexium 28
Device short name BCH2
Product or component type Servo motor
Complementary
Maximum mechanical speed 3000 rpm
[Us] rated supply voltage 220 V
Network number of phases Three phase
Continuous stall current 8.75 A
Continuous stall torque 9.55 N.m for LXM28... at 12 A, 220 V, three phase
9.55 N.m
Continuous power 2000 W
Peak stall torque 28.65 N.m for LXM28... at 12 A, 220 V, three phase
28.65 N.m
Nominal output power 2000 W for LXM28... at 12 A, 220 V, three phase
2000 W
Nominal torque 9.55 N.m for LXM28... at 12 A, 220 V, three phase
9.55 N.m
Nominal speed 2000 rpm
2000 rpm for LXM28... at 12 A, 220 V, three phase
Maximum current Irms 35.4 A at 2 kW, 220 V
Maximum permanent current 9.6 A
Product compatibility LXM28... servo drive motor at 2 kW, 220 V, three phase
Shaft end Smooth shaft
Shaft diameter 35 mm
Shaft length 79 mm
Feedback type 20 bits single turn absolute encoder
Holding brake With
Holding torque 48 N.m built-in
Mounting support Asian standard flange
Motor flange size 180 mm
Electrical connection Connector MIL
Torque constant 1.09 N.m/A at 20 °C
Back emf constant 66 V/krpm at 20 °C
Rotor inertia 27 kg.cm²
Stator resistance 0.572 Ohm at 20 °C
Stator inductance 8.86 mH at 20 °C
Stator electrical time constant 15.49 ms at 20 °C
Maximum radial force Fr 1200 N at 2000 rpm
Maximum axial force Fa 497 N
Brake pull-in power 49.6 W
Type of cooling Natural convection
Length 203 mm
Number of motor stacks 1
Centring collar diameter 114.3 mm
Centring collar depth 4 mm
Number of mounting holes 4
Mounting holes diameter 13.5 mm
Circle diameter of the mounting holes 200 mm
Distance shaft shoulder-flange 4 mm
Net weight 18 kg
Environment
IP degree of protection IP54 IM B5, IM V1
IP50 IM V3
Ambient air temperature for operation 0…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.5 cm
Package 1 Width 29.0 cm
Package 1 Length 58.5 cm
Package 1 Weight 19.63 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov