Schneider-Electric
 
BCH2MR3520CA6C picture- web-product-data-sheet
BCH2MR3520CA6C
servo motor BCH, Lexium 28, 180mm, 3500W, without oil seal, smooth, straight connection
Schneider Electric
Characteristics
Main
Range compatibility Lexium 28
Device short name BCH2
Product or component type Servo motor
Complementary
Maximum mechanical speed 3000 rpm
[Us] rated supply voltage 220 V
Network number of phases Three phase
Continuous stall current 16.55 A
Continuous stall torque 16.7 N.m for LXM28... at 22.9 A, 220 V, three phase
Continuous power 3500 W
Peak stall torque 50.3 N.m for LXM28... at 22.9 A, 220 V, three phase
Nominal output power 3500 W for LXM28... at 22.9 A, 220 V, three phase
Nominal torque 16.7 N.m for LXM28... at 22.9 A, 220 V, three phase
Nominal speed 2000 rpm for LXM28... at 22.9 A, 220 V, three phase
Maximum current Irms 57.8 A for LXM28... at 3.5 kW, 220 V
Maximum permanent current 19 A
Product compatibility LXM28... servo drive motor at 3.5 kW, 220 V, three phase
Shaft end Smooth shaft
Shaft diameter 35 mm
Shaft length 79 mm
Feedback type 20 bits single turn absolute encoder
Holding brake Without
Mounting support Asian standard flange
Motor flange size 180 mm
Electrical connection Connector MIL
Torque constant 1.01 N.m/A at 20 °C
Back emf constant 61 V/krpm at 20 °C
Rotor inertia 53.56 kg.cm²
Stator resistance 0.157 Ohm at 20 °C
Stator inductance 2.93 mH at 20 °C
Stator electrical time constant 18.66 ms at 20 °C
Maximum radial force Fr 1200 N at 2000 rpm
Maximum axial force Fa 497 N
Brake pull-in power 49.6 W
Type of cooling Natural convection
Length 202 mm
Number of motor stacks 2
Centring collar diameter 114.3 mm
Centring collar depth 4 mm
Number of mounting holes 4
Mounting holes diameter 13.5 mm
Circle diameter of the mounting holes 200 mm
Distance shaft shoulder-flange 4 mm
Net weight 18.5 kg
Environment
IP degree of protection IP54 IM B5, IM V1
IP50 IM V3
Ambient air temperature for operation -20…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.5 cm
Package 1 Width 29.0 cm
Package 1 Length 58.5 cm
Package 1 Weight 20.18 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov