Schneider-Electric
 
BCPMA224S picture- web-product-data-sheet
BCPMA224S
BCPM power monitoring advanced - 24 solid core 100 A - 18 mm CT spacing
Characteristics
Main
Range PowerLogic
Product name PowerLogic BCPM
Product or component type Multi-circuit energy meter
Device short name BCPMA
Model type Advanced
Power monitoring Basic instrumentation
Energy management Sub billing and cost allocation
Device application Sub billing
Power quality analysis Voltage sag and swell detection
Type of measurement Voltage
Current
Frequency
Active power
Power factor
Active energy
[Us] rated supply voltage 90...277 V AC 50/60 Hz +/- 1 %
Network frequency 60 Hz
50 Hz
Complementary
Current transformer input Solid core CT 100 A24 x
Update time 1.8 s
Measurement voltage 90…277 V phase to neutral
150…480 V phase to phase
Measurement accuracy Branch current 2 % 0.25…2 A
Branch current 1 % 2…100 A
Mains current 3 % 1…100 %
Mains current 3 % 2…100 %
Voltage 1 % 90…277 V
Sampling rate 256 samples/cycle
Connection pitch 18 mm
Provided equipment 24 x current transformer
Communication port protocol Modbus RTU
Communication port support RS485
Communication of data High-high current alarm
Under voltage alarm
High current alarm
Low current alarm
Low-low current alarm
Over voltage alarm
Environment
Mounting mode Panel-mounted
Mounting support Enclosure
Panel
Relative humidity 0…95 % at 0…60 °C
Ambient air temperature for storage -40…70 °C
Operating altitude 3000 m
Standards UL 508
EN 61010
ANSI C12.1
IEC 61036
Product certifications UL
Width 288 mm
Height 146 mm
Net weight 1.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.2 cm
Package 1 Width 30.5 cm
Package 1 Length 50.8 cm
Package 1 Weight 2.523 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov