This Application will be decommissioned as of January 7th 2025

BCPMA236S |
Schneider-Electric
 
BCPMA236S picture- web-product-data-sheet
BCPMA236S
BCPM power monitoring advanced - 36 solid core 100 A - 18 mm CT spacing
Characteristics
Main
Range PowerLogic
Product name PowerLogic BCPM
Product or component type Multi-circuit energy meter
Device short name BCPMA
Model type Advanced
Power monitoring Basic instrumentation
Energy management Sub billing and cost allocation
Device application Sub billing
Power quality analysis Voltage sag and swell detection
Type of measurement Voltage
Current
Frequency
Active power
Power factor
Active energy
[Us] rated supply voltage 90...277 V AC 50/60 Hz +/- 1 %
Network frequency 60 Hz
50 Hz
Complementary
Current transformer input Solid core CT 100 A36 x
Update time 1.8 s
Measurement voltage 90…277 V phase to neutral
150…480 V phase to phase
Measurement accuracy Branch current 2 % 0.25…2 A
Branch current 1 % 2…100 A
Mains current 3 % 1…100 %
Mains current 3 % 2…100 %
Voltage 1 % 90…277 V
Sampling rate 256 samples/cycle
Connection pitch 18 mm
Provided equipment 36 x current transformer
Communication port protocol Modbus RTU
Communication port support RS485
Communication of data Low-low current alarm
Low current alarm
High-high current alarm
Under voltage alarm
High current alarm
Over voltage alarm
Environment
Mounting mode Panel-mounted
Mounting support Enclosure
Panel
Relative humidity 0…95 % at 0…60 °C
Ambient air temperature for storage -40…70 °C
Operating altitude 3000 m
Standards EN 61010
UL 508
IEC 61036
ANSI C12.1
Product certifications UL
Width 288 mm
Height 146 mm
Net weight 1.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.2 cm
Package 1 Width 30.5 cm
Package 1 Length 50.8 cm
Package 1 Weight 2.864 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No