|
|
|
BCPMCOVERS
BCPM printed circuit board cover
|
|
|
Main
Range of product
|
PowerLogic
|
Range
|
PowerLogic
|
Product name
|
PowerLogic BCPM
|
Device short name
|
BCPM
|
Product or component type
|
Additional cover
|
Complementary
Range compatibility
|
PowerLogic PowerLogic BCPM BCPM multi-circuit energy meter
|
Product destination
|
BCPM
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.6 cm
|
Package 1 Width
|
21.3 cm
|
Package 1 Length
|
26.9 cm
|
Package 1 Weight
|
329.55 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
California proposition 65
|
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|