This Application will be decommissioned as of January 7th 2025

BCPMSCADPBS |
Schneider-Electric
 
BCPMSCADPBS picture- web-product-data-sheet
BCPMSCADPBS
BCPM adapter boards - quantity 2 - for split core BCPM
Characteristics
Main
Range of product PowerLogic
Range PowerLogic
Product name PowerLogic BCPM
Device short name BCPM
Product or component type Adapter board
Quantity per set Set of 2
Complementary
Range compatibility PowerLogic PowerLogic BCPM BCPM multi-circuit energy meter
Product destination BCPM
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.7 cm
Package 1 Width 15.2 cm
Package 1 Length 21.6 cm
Package 1 Weight 277.145 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Compliant
print EU RoHS Declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months