This Application will be decommissioned as of January 7th 2025

BCPMSCB30S |
Schneider-Electric
 
BCPMSCB30S picture- web-product-data-sheet
BCPMSCB30S
BCPM power monitoring intermediate - 30 split core CT 50 A
Characteristics
Main
Range PowerLogic
Product name PowerLogic BCPMSC
Product or component type Multi-circuit energy meter
Device short name BCPMSCB
Model type Intermediate
Power monitoring Basic instrumentation
Energy management Sub billing and cost allocation
Device application Sub billing
Power quality analysis Voltage sag and swell detection
Type of measurement Voltage
Current
Frequency
Active power
Power factor
Active energy
[Us] rated supply voltage 90...277 V AC 50/60 Hz +/- 1 %
Network frequency 50 Hz
60 Hz
Complementary
Current transformer input Split core CT 0.333 V30 x
Update time 1.8 s
Measurement voltage 90…277 V phase to neutral
150…480 V phase to phase
Measurement accuracy Branch current 2 % 0.25…2 A
Branch current 1 % 2…100 A
Mains current 3 % 1…100 %
Mains current 3 % 2…100 %
Voltage 1 % 90…277 V
Sampling rate 256 samples/cycle
Provided equipment 2 x cables
2 x adapter board
30 x current transformer
Communication port protocol Modbus RTU
Communication port support RS485
Communication of data Over voltage alarm
Under voltage alarm
High-high current alarm
High current alarm
Low-low current alarm
Low current alarm
Environment
Mounting mode Clip-on
Mounting support Board
Relative humidity 0…95 % at 0…60 °C
Ambient air temperature for storage -40…70 °C
Operating altitude 3000 m
Standards EN 61010
ANSI C12.1
UL 508
IEC 61036
Product certifications UL
Width 288 mm
Height 146 mm
Net weight 1.5 kg
Contractual warranty
Warranty 18 months