Schneider-Electric
 
BCPMSCC1S picture- web-product-data-sheet
BCPMSCC1S
2 adapter boards - basic - current on all circuits
Characteristics
Main
Range PowerLogic
Product name PowerLogic BCPMSC
Product or component type Multi-circuit energy meter
Device short name BCPMSCC
Model type Basic
Power monitoring Basic instrumentation
Energy management Sub billing and cost allocation
Device application Sub billing
Type of measurement Current
[Us] rated supply voltage 90...277 V AC 50/60 Hz +/- 1 %
Network frequency 50 Hz
60 Hz
Complementary
Current transformer input Current 0.333 V42 x
Current 1 V
Update time 1.8 s
Measurement voltage 90…277 V phase to neutral
150…480 V phase to phase
Measurement accuracy Current 2 % 0.25…2 A
Current 1 % 2…100 A
Sampling rate 256 samples/cycle
Provided equipment 2 x adapter board
0 x current transformer
Communication port protocol Modbus RTU
Communication port support RS485
Communication of data High-high current alarm
High current alarm
Low current alarm
Low-low current alarm
Environment
Mounting mode Clip-on
Mounting support Board
Relative humidity 95 %
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…70 °C
Operating altitude 3000 m
Standards IEC 61010-1
EN 61010
Product certifications UL 508
Width 288 mm
Height 146 mm
Net weight 1.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.4 cm
Package 1 Width 31.1 cm
Package 1 Length 38.7 cm
Package 1 Weight 1.182 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months