This Application will be decommissioned as of January 7th 2025

BCPMSCCT0 |
Schneider-Electric
 
BCPMSCCT0 picture- web-product-data-sheet
BCPMSCCT0
BCPM 50 A split core CTs - set of 6 - 1.8 m lead lengths
Characteristics
Main
Range PowerLogic
Product or component type Current transformer
Electrical connection Cable: 1.8 m300 V
[In] rated current 50 A
Complementary
Product destination BCPMSC
Current transformer type Split core balance
Network frequency 50/60 Hz
Quantity per set Set of 6
Width Internal: 10 mm
External: 23 mm
Depth 26 mm
Height Internal: 11 mm
External: 40 mm
Environment
Ambient air temperature for operation 0…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 15.2 cm
Package 1 Length 21.8 cm
Package 1 Weight 500.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months