Schneider-Electric
 
BLRCH063A075B24 picture- web-product-data-sheet
BLRCH063A075B24
heavy duty PowerLogic PFC Capacitor, 6.3/7.5 kvar - 240 V - 50/60Hz
Schneider Electric
Characteristics
Main
Range of product PowerLogic
Product or component type Heavy duty capacitor
Network frequency 50/60 Hz
Series name HDuty
Network harmonic content <= 20 %
Electrical parameters 6.3 kvar 240 V 50 Hz
7.5 kvar 240 V 60 Hz
7.4 kvar 260 V 50 Hz
8.8 kvar 260 V 60 Hz
Maximum permissible voltage 1.1 x Un (8 hours over 24 hours)
Continuous overcurrent capacity 1.8 x In
Rated voltage 240…260 V AC 50/60 Hz
Complementary
Dielectric losses < 0.2 W/kvar
Power losses < 0.5 W/kVAr
Capacitance tolerance - 5 % to 10 %
Voltage test 2.15 x Un AC between terminals for 10 s
<= 660 V - 3 kV AC between terminal and container for 10 s
>= 660 V - 6 kV AC between terminal and container for 10 s
Inrush current 250 x In
Maximum switching operation per year 7000
Service life in hours 130000 h
Dielectric material Metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut)
Impregnation material Non-PCB dry PUR resin
Biodegradable
Type of installation Indoor installation
Connections - terminals ClampTite terminal
Mounting mode Upright/horizontal
Diameter 90 mm
Height 242 mm
Net weight 1.6 kg
Environment
Standards IEC 60831-1
IEC 60831-2
IP degree of protection IP20
Operating altitude 2000 m
Temperature class D
Ambient air temperature for operation -25…55 °C
Relative humidity 95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 28.5 cm
Package 1 Width 11 cm
Package 1 Length 11.8 cm
Package 1 Weight 1.3 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 29 cm
Package 2 Width 29 cm
Package 2 Length 39 cm
Package 2 Weight 7.5 kg
Unit Type of Package 3 S03
Number of Units in Package 3 6
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 9.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months