Schneider-Electric
 
BLRCS025A030B40 picture- web-product-data-sheet
BLRCS025A030B40
EasyLogic PFC Capacitor, 2.5/3 kvar - 400 V - 50/60Hz
Schneider Electric
Characteristics
Main
Product or component type Standard duty capacitor
Network frequency 50/60 Hz
Series name EasyLogic PFC Capacitor
Network harmonic content <= 10 %
Electrical parameters 2.3 kvar 380 V 50 Hz
2.7 kvar 380 V 60 Hz
2.5 kvar 400 V 50 Hz
3 kvar 400 V 60 Hz
2.7 kvar 415 V 50 Hz
3.2 kvar 415 V 60 Hz
Maximum permissible voltage 1.1 x Un (8 hours over 24 hours)
Continuous overcurrent capacity 1.5 x In
Rated voltage 380…415 V AC 50/60 Hz
Complementary
Dielectric losses < 0.2 W/kvar
Power losses < 0.5 W/kVAr
Capacitance tolerance - 5 % to 10 %
Voltage test 2.15 x Un AC between terminals for 10 s
<= 660 V - 3 kV AC between terminal and container for 10 s
>= 660 V - 6 kV AC between terminal and container for 10 s
Inrush current 200 x In
Maximum switching operation per year 5000
Service life in hours 100000 h
Dielectric material Metallized polypropylene film with Zn/Al alloy,
Impregnation material Non-PCB soft PUR resin
Biodegradable
Type of installation Indoor installation
Connections - terminals Double Faston terminal
Mounting mode Vertical
Diameter 50 mm
Height 245 mm
Net weight 0.7 kg
Environment
Standards IEC 60831-2
IEC 60831-1
IP degree of protection IP20
Operating altitude 2000 m
Temperature class D
Ambient air temperature for operation -25…55 °C
Relative humidity 95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 26.5 cm
Package 1 Length 28.5 cm
Package 1 Weight 612 g
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 11 cm
Package 2 Width 26.5 cm
Package 2 Length 28.5 cm
Package 2 Weight 1.84 kg
Unit Type of Package 3 S03
Number of Units in Package 3 9
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.276 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months