This Application will be decommissioned as of January 7th 2025

BMH0701P02A1A |
Schneider-Electric
 
BMH0701P02A1A picture- web-product-data-sheet
BMH0701P02A1A
servo motor BMH, Lexium 32, 1.2Nm, 8000rpm, untapped shaft, without brake, IP54, 128 multiturn encoder, straight
Schneider Electric
Characteristics
Main
Device short name BMH
Product or component type Servo motor
Maximum mechanical speed 8000 rpm
Continuous stall torque 1.2 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
1.2 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
1.4 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
1.4 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
Peak stall torque 4.2 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
4.2 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
4.2 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
4.2 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
Nominal output power 350 W for LXM32.U60N4 at 1.5 A, 400 V, three phase
350 W for LXM32.U60N4 at 1.5 A, 480 V, three phase
700 W for LXM32.D12N4 at 3 A, 400 V, three phase
700 W for LXM32.D12N4 at 3 A, 480 V, three phase
Nominal torque 1.1 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
1.1 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
1.3 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
1.3 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
Nominal speed 3000 rpm for LXM32.U60N4 at 1.5 A, 400 V, three phase
3000 rpm for LXM32.U60N4 at 1.5 A, 480 V, three phase
5000 rpm for LXM32.D12N4 at 3 A, 400 V, three phase
5000 rpm for LXM32.D12N4 at 3 A, 480 V, three phase
Product compatibility LXM32.U60N4 at 400...480 V three phase
LXM32.D12N4 at 400...480 V three phase
Shaft end Smooth shaft
IP degree of protection IP54 standard
Speed feedback resolution 131072 points/turn x 4096 turns
Holding brake Without
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 32
[Us] rated supply voltage 480 V
Network number of phases Three phase
Continuous stall current 1.78 A
Continuous power 1.05 W
Maximum current Irms 6 A for LXM32.U60N4
6 A for LXM32.D12N4
Maximum permanent current 5.97 A
Second shaft Without second shaft end
Shaft diameter 11 mm
Shaft length 23 mm
Feedback type Multiturn SinCos Hiperface
Motor flange size 70 mm
Number of motor stacks 1
Torque constant 0.79 N.m/A at 120 °C
Back emf constant 50.72 V/krpm at 120 °C
Number of motor poles 10
Rotor inertia 0.59 kg.cm²
Stator resistance 8.3 Ohm at 20 °C
Stator inductance 23.4 mH at 20 °C
Stator electrical time constant 2.8 ms at 20 °C
Maximum radial force Fr 660 N at 1000 rpm
520 N at 2000 rpm
460 N at 3000 rpm
410 N at 4000 rpm
380 N at 5000 rpm
360 N at 6000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 122 mm
Centring collar diameter 60 mm
Centring collar depth 2.5 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 82 mm
Net weight 1.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 20.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 1.8 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number A7df881f-135f-4256-b8c2-ea55d4c9a151
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 777
Contractual warranty
Warranty 18 months