Schneider-Electric
 
BMH0702P01A1A picture- web-product-data-sheet
BMH0702P01A1A
servo motor BMH, Lexium 32, 2.5Nm, 8000rpm, untapped shaft, without brake, IP54, 128bit encoder, straight
Schneider Electric
Characteristics
Main
Device short name BMH
Product or component type Servo motor
Maximum mechanical speed 8000 rpm
Continuous stall torque 2.5 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
2.5 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
Peak stall torque 7.4 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
7.4 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
Nominal output power 700 W for LXM32.D12N4 at 3 A, 400 V, three phase
700 W for LXM32.D12N4 at 3 A, 480 V, three phase
Nominal torque 2.2 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
2.2 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
Nominal speed 3000 rpm for LXM32.D12N4 at 3 A, 400 V, three phase
3000 rpm for LXM32.D12N4 at 3 A, 480 V, three phase
Product compatibility LXM32.D12N4 at 400...480 V three phase
Shaft end Smooth shaft
IP degree of protection IP54 standard
Speed feedback resolution 131072 points/turn
Holding brake Without
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 32
[Us] rated supply voltage 480 V
Network number of phases Three phase
Continuous stall current 2.94 A
Continuous power 1.51 W
Maximum current Irms 9.7 A for LXM32.D12N4
Maximum permanent current 9.68 A
Second shaft Without second shaft end
Shaft diameter 11 mm
Shaft length 23 mm
Feedback type Single turn SinCos Hiperface
Motor flange size 70 mm
Number of motor stacks 2
Torque constant 0.84 N.m/A at 120 °C
Back emf constant 54.08 V/krpm at 120 °C
Number of motor poles 10
Rotor inertia 1.13 kg.cm²
Stator resistance 3.8 Ohm at 20 °C
Stator inductance 12.2 mH at 20 °C
Stator electrical time constant 3.2 ms at 20 °C
Maximum radial force Fr 710 N at 1000 rpm
560 N at 2000 rpm
490 N at 3000 rpm
450 N at 4000 rpm
410 N at 5000 rpm
390 N at 6000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 154 mm
Centring collar diameter 60 mm
Centring collar depth 2.5 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 82 mm
Net weight 2.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 20.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 2.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months