|
|
|
BMH1001T01F2A
servo motor BMH, Lexium 32, 3.4Nm, 6000rpm, untapped shaft, with brake, IP54, 128bit encoder
|
|
|
Main
Device short name
|
BMH
|
Product or component type
|
Servo motor
|
Maximum mechanical speed
|
6000 rpm
|
Continuous stall torque
|
3.4 N.m for LXM32.D30M2 at 10 A, 115 V, single phase
3.4 N.m for LXM32.D18M2 at 6 A, 230 V, single phase
|
Peak stall torque
|
8.9 N.m for LXM32.D30M2 at 10 A, 115 V, single phase
10.2 N.m for LXM32.D18M2 at 6 A, 230 V, single phase
|
Nominal output power
|
700 W for LXM32.D30M2 at 10 A, 115 V, single phase
900 W for LXM32.D18M2 at 6 A, 230 V, single phase
|
Nominal torque
|
3.3 N.m for LXM32.D30M2 at 10 A, 115 V, single phase
2.8 N.m for LXM32.D18M2 at 6 A, 230 V, single phase
|
Nominal speed
|
2000 rpm for LXM32.D30M2 at 10 A, 115 V, single phase
3000 rpm for LXM32.D18M2 at 6 A, 230 V, single phase
|
Product compatibility
|
LXM32.D30M2 at 115 V single phase
LXM32.D18M2 at 230 V single phase
|
Shaft end
|
Smooth shaft
|
IP degree of protection
|
IP54 standard
|
Speed feedback resolution
|
131072 points/turn
|
Holding brake
|
With
|
Mounting support
|
International standard flange
|
Electrical connection
|
Rotatable right-angled connectors
|
Complementary
Range compatibility
|
Lexium 32
|
[Us] rated supply voltage
|
240 V
|
Network number of phases
|
Three phase
|
Continuous stall current
|
5.11 A
|
Continuous power
|
1.74 W
|
Maximum current Irms
|
15 A for LXM32.D30M2
19.4 A for LXM32.D18M2
|
Maximum permanent current
|
19.38 A
|
Second shaft
|
Without second shaft end
|
Shaft diameter
|
19 mm
|
Shaft length
|
40 mm
|
Feedback type
|
Single turn SinCos Hiperface
|
Holding torque
|
5.5 N.m holding brake
|
Motor flange size
|
100 mm
|
Number of motor stacks
|
1
|
Torque constant
|
0.67 N.m/A at 120 °C
|
Back emf constant
|
43.3 V/krpm at 120 °C
|
Number of motor poles
|
10
|
Rotor inertia
|
3.68 kg.cm²
|
Stator resistance
|
1.19 Ohm at 20 °C
|
Stator inductance
|
5.3 mH at 20 °C
|
Stator electrical time constant
|
4.5 ms at 20 °C
|
Maximum radial force Fr
|
900 N at 1000 rpm
720 N at 2000 rpm
630 N at 3000 rpm
570 N at 4000 rpm
530 N at 5000 rpm
|
Maximum axial force Fa
|
0.2 x Fr
|
Brake pull-in power
|
12 W
|
Type of cooling
|
Natural convection
|
Length
|
170.3 mm
|
Centring collar diameter
|
95 mm
|
Centring collar depth
|
3.5 mm
|
Number of mounting holes
|
4
|
Mounting holes diameter
|
9 mm
|
Circle diameter of the mounting holes
|
115 mm
|
Net weight
|
4.8 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
22.0 cm
|
Package 1 Width
|
20.0 cm
|
Package 1 Length
|
40.0 cm
|
Package 1 Weight
|
5.1 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
A7df881f-135f-4256-b8c2-ea55d4c9a151
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
1017
|
Contractual warranty
|
|