Schneider-Electric
 
BMH1003P01A1A picture- web-product-data-sheet
BMH1003P01A1A
servo motor BMH, Lexium 32, 8.4Nm, 6000rpm, untapped shaft, without brake, IP54, 128bit encoder, straight
Schneider Electric
Characteristics
Main
Device short name BMH
Product or component type Servo motor
Maximum mechanical speed 6000 rpm
Continuous stall torque 8.4 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
8.4 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
Peak stall torque 25.1 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
25.1 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
Nominal output power 2700 W for LXM32.D30N4 at 10 A, 400 V, three phase
2700 W for LXM32.D30N4 at 10 A, 480 V, three phase
Nominal torque 6.2 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
6.2 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
Nominal speed 4000 rpm for LXM32.D30N4 at 10 A, 400 V, three phase
4000 rpm for LXM32.D30N4 at 10 A, 480 V, three phase
Product compatibility LXM32.D30N4 at 400...480 V three phase
Shaft end Smooth shaft
IP degree of protection IP54 standard
Speed feedback resolution 131072 points/turn
Holding brake Without
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 32
[Us] rated supply voltage 480 V
Network number of phases Three phase
Continuous stall current 7.69 A
Continuous power 3.3 W
Maximum current Irms 29.1 A for LXM32.D30N4
Maximum permanent current 29.1 A
Second shaft Without second shaft end
Shaft diameter 19 mm
Shaft length 40 mm
Feedback type Single turn SinCos Hiperface
Motor flange size 100 mm
Number of motor stacks 3
Torque constant 1 N.m/A at 120 °C
Back emf constant 63.5 V/krpm at 120 °C
Number of motor poles 10
Rotor inertia 9.37 kg.cm²
Stator resistance 0.63 Ohm at 20 °C
Stator inductance 4 mH at 20 °C
Stator electrical time constant 6.3 ms at 20 °C
Maximum radial force Fr 1050 N at 1000 rpm
830 N at 2000 rpm
730 N at 3000 rpm
660 N at 4000 rpm
610 N at 5000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 192.6 mm
Centring collar diameter 95 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 9 mm
Circle diameter of the mounting holes 115 mm
Net weight 6.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.0 cm
Package 1 Width 19.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 7.506 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 16.264 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months