|
|
|
BMH1401P01A2A
servo motor BMH, Lexium 32, 10.3Nm, 4000rpm, untapped shaft, without brake, IP54, 128bit encoder
|
|
|
Main
Device short name
|
BMH
|
Product or component type
|
Servo motor
|
Maximum mechanical speed
|
4000 rpm
|
Continuous stall torque
|
10.3 N.m for LXM32.D30M2 at 10 A, 230 V, single phase
10.3 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
10.3 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
|
Peak stall torque
|
30.8 N.m for LXM32.D30M2 at 10 A, 230 V, single phase
30.8 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
30.8 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
|
Nominal output power
|
1450 W for LXM32.D30M2 at 10 A, 230 V, single phase
2400 W for LXM32.D30N4 at 10 A, 400 V, three phase
2400 W for LXM32.D30N4 at 10 A, 480 V, three phase
|
Nominal torque
|
6.9 N.m for LXM32.D30M2 at 10 A, 230 V, single phase
7.7 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
7.7 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
|
Nominal speed
|
2000 rpm for LXM32.D30M2 at 10 A, 230 V, single phase
3000 rpm for LXM32.D30N4 at 10 A, 400 V, three phase
3000 rpm for LXM32.D30N4 at 10 A, 480 V, three phase
|
Product compatibility
|
LXM32.D30M2 at 230 V single phase
LXM32.D30N4 at 400...480 V three phase
|
Shaft end
|
Smooth shaft
|
IP degree of protection
|
IP54 standard
|
Speed feedback resolution
|
131072 points/turn
|
Holding brake
|
Without
|
Mounting support
|
International standard flange
|
Electrical connection
|
Rotatable right-angled connectors
|
Complementary
Range compatibility
|
Lexium 32
|
[Us] rated supply voltage
|
480 V
|
Network number of phases
|
Three phase
|
Continuous stall current
|
8.58 A
|
Continuous power
|
2.85 W
|
Maximum current Irms
|
29.8 A for LXM32.D30M2
29.8 A for LXM32.D30N4
|
Maximum permanent current
|
29.8 A
|
Second shaft
|
Without second shaft end
|
Shaft diameter
|
24 mm
|
Shaft length
|
50 mm
|
Feedback type
|
Single turn SinCos Hiperface
|
Motor flange size
|
140 mm
|
Number of motor stacks
|
1
|
Torque constant
|
1.2 N.m/A at 120 °C
|
Back emf constant
|
77.4 V/krpm at 120 °C
|
Number of motor poles
|
10
|
Rotor inertia
|
16.46 kg.cm²
|
Stator resistance
|
0.69 Ohm at 20 °C
|
Stator inductance
|
6.7 mH at 20 °C
|
Stator electrical time constant
|
9.7 ms at 20 °C
|
Maximum radial force Fr
|
1930 N at 1000 rpm
1530 N at 2000 rpm
1340 N at 3000 rpm
|
Maximum axial force Fa
|
0.2 x Fr
|
Type of cooling
|
Natural convection
|
Length
|
152 mm
|
Centring collar diameter
|
130 mm
|
Centring collar depth
|
3.5 mm
|
Number of mounting holes
|
4
|
Mounting holes diameter
|
11 mm
|
Circle diameter of the mounting holes
|
165 mm
|
Net weight
|
8 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
26.0 cm
|
Package 1 Width
|
20.0 cm
|
Package 1 Length
|
60.0 cm
|
Package 1 Weight
|
8.3 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
A7df881f-135f-4256-b8c2-ea55d4c9a151
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
2650
|
Contractual warranty
|
|