Schneider-Electric
 
BMH1402P06A1A picture- web-product-data-sheet
BMH1402P06A1A
servo motor BMH, Lexium 32, 18.5Nm, 4000rpm, untapped shaft, without brake, IP54, 16bit encoder, straight
Schneider Electric
Characteristics
Main
Device short name BMH
Product or component type Servo motor
Maximum mechanical speed 4000 rpm
Continuous stall torque 18.5 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
18.5 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
Peak stall torque 50.3 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
50.3 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
Nominal output power 3500 W for LXM32.D72N4 at 24 A, 400 V, three phase
3500 W for LXM32.D72N4 at 24 A, 480 V, three phase
Nominal torque 12.2 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
12.2 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
Nominal speed 3000 rpm for LXM32.D72N4 at 24 A, 400 V, three phase
3000 rpm for LXM32.D72N4 at 24 A, 480 V, three phase
Product compatibility LXM32.D72N4 at 400...480 V three phase
Shaft end Smooth shaft
IP degree of protection IP54 standard
Speed feedback resolution 32768 points/turn
Holding brake Without
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 32
[Us] rated supply voltage 480 V
Network number of phases Three phase
Continuous stall current 16.83 A
Continuous power 4.44 W
Maximum current Irms 57.4 A for LXM32.D72N4
Maximum permanent current 57.4 A
Second shaft Without second shaft end
Shaft diameter 24 mm
Shaft length 50 mm
Feedback type Single turn SinCos Hiperface
Motor flange size 140 mm
Number of motor stacks 2
Torque constant 1.1 N.m/A at 120 °C
Back emf constant 70.7 V/krpm at 120 °C
Number of motor poles 10
Rotor inertia 32 kg.cm²
Stator resistance 0.23 Ohm at 20 °C
Stator inductance 3 mH at 20 °C
Stator electrical time constant 13 ms at 20 °C
Maximum radial force Fr 2240 N at 1000 rpm
1780 N at 2000 rpm
1550 N at 3000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 192 mm
Centring collar diameter 130 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 11 mm
Circle diameter of the mounting holes 165 mm
Net weight 12 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.0 cm
Package 1 Width 20.0 cm
Package 1 Length 60.0 cm
Package 1 Weight 12.3 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months