Schneider-Electric
 
BMH1901P21A2A picture- web-product-data-sheet
BMH1901P21A2A
servo motor BMH, Lexium 32, 30Nm, 5000rpm, untapped shaft, without brake, IP65, IP67, 128bit encoder
Schneider Electric
Characteristics
Main
Device short name BMH
Product or component type Servo motor
Maximum mechanical speed 4000 rpm
Continuous stall torque 30 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
30 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
30 N.m for LXM32MD85N4 at 32 A, 400 V, three phase
30 N.m for LXM32MD85N4 at 32 A, 480 V, three phase
30 N.m for LXM32MC10N4 at 40 A, 400 V, three phase
30 N.m for LXM32MC10N4 at 40 A, 480 V, three phase
Peak stall torque 77.7 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
77.7 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
86.6 N.m for LXM32MD85N4 at 32 A, 400 V, three phase
86.6 N.m for LXM32MD85N4 at 32 A, 480 V, three phase
89.7 N.m for LXM32MC10N4 at 40 A, 400 V, three phase
89.7 N.m for LXM32MC10N4 at 40 A, 480 V, three phase
Nominal output power 4800 W for LXM32.D72N4 at 24 A, 400 V, three phase
4800 W for LXM32.D72N4 at 24 A, 480 V, three phase
5180 W for LXM32MD85N4 at 32 A, 400 V, three phase
5180 W for LXM32MD85N4 at 32 A, 480 V, three phase
5180 W for LXM32MC10N4 at 40 A, 400 V, three phase
5180 W for LXM32MC10N4 at 40 A, 480 V, three phase
Nominal torque 18.4 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
18.4 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
16.5 N.m for LXM32MD85N4 at 32 A, 400 V, three phase
16.5 N.m for LXM32MD85N4 at 32 A, 480 V, three phase
16.5 N.m for LXM32MC10N4 at 40 A, 400 V, three phase
16.5 N.m for LXM32MC10N4 at 40 A, 480 V, three phase
Nominal speed 2500 rpm for LXM32.D72N4 at 24 A, 400 V, three phase
2500 rpm for LXM32.D72N4 at 24 A, 480 V, three phase
3000 rpm for LXM32MD85N4 at 32 A, 400 V, three phase
3000 rpm for LXM32MD85N4 at 32 A, 480 V, three phase
3000 rpm for LXM32MC10N4 at 40 A, 400 V, three phase
3000 rpm for LXM32MC10N4 at 40 A, 480 V, three phase
Product compatibility LXM32.D72N4 at 400...480 V three phase
Shaft end Smooth shaft
IP degree of protection IP65 standard
IP67 with IP67 kit
Speed feedback resolution 131072 points/turn
Holding brake Without
Mounting support International standard flange
Electrical connection Rotatable right-angled connectors
Complementary
Range compatibility Lexium 32
[Us] rated supply voltage 480 V
Network number of phases Three phase
Continuous stall current 23.2 A
Continuous power 5.24 W
Maximum current Irms 72 A for LXM32.D72N4
Maximum permanent current 89.6 A
Second shaft Without second shaft end
Shaft diameter 38 mm
Shaft length 80 mm
Feedback type Single turn SinCos Hiperface
Motor flange size 190 mm
Number of motor stacks 1
Torque constant 1.3 N.m/A at 120 °C
Back emf constant 87.6 V/krpm at 120 °C
Number of motor poles 10
Rotor inertia 67.7 kg.cm²
Stator resistance 0.24 Ohm at 20 °C
Stator inductance 5.08 mH at 20 °C
Stator electrical time constant 21.2 ms at 20 °C
Maximum radial force Fr 3730 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 190 mm
Centring collar diameter 180 mm
Centring collar depth 4 mm
Number of mounting holes 4
Mounting holes diameter 14 mm
Circle diameter of the mounting holes 215 mm
Net weight 19 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.5 cm
Package 1 Width 40 cm
Package 1 Length 79.5 cm
Package 1 Weight 24.912 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months