Schneider-Electric
 
BMH1904P21F2B picture- web-product-data-sheet
BMH1904P21F2B
servo motor BMH, Lexium 32, 100Nm, 3000rpm, untapped shaft, with brake, IP20, IP65, 128bit encoder, straight
Schneider Electric
Characteristics
Main
Device short name BMH
Product or component type Servo motor
Maximum mechanical speed 3000 rpm
Continuous stall torque 100 N.m for LXM32MC10N4 at 40 A, 400 V, three phase
100 N.m for LXM32MC10N4 at 40 A, 480 V, three phase
Peak stall torque 230 N.m for LXM32MC10N4 at 40 A, 400 V, three phase
230 N.m for LXM32MC10N4 at 40 A, 480 V, three phase
Nominal output power 9800 W for LXM32MC10N4 at 40 A, 400 V, three phase
9800 W for LXM32MC10N4 at 40 A, 480 V, three phase
Nominal torque 46.8 N.m for LXM32MC10N4 at 40 A, 400 V, three phase
46.8 N.m for LXM32MC10N4 at 40 A, 480 V, three phase
Nominal speed 2000 rpm for LXM32MC10N4 at 40 A, 400 V, three phase
2000 rpm for LXM32MC10N4 at 40 A, 480 V, three phase
Shaft end Smooth shaft
IP degree of protection IP65 standard
IP67 with IP67 kit
Speed feedback resolution 131072 points/turn x 4096 turns
Holding brake With
Mounting support International standard flange
Electrical connection Rotatable right-angled connectors
Complementary
Range compatibility Lexium 32
[Us] rated supply voltage 480 V
Network number of phases Three phase
Continuous stall current 40 A
Maximum current Irms 100 A for LXM32MC10N4
100 A
Maximum permanent current 100 A
Second shaft Without second shaft end
Shaft diameter 38 mm
Shaft length 80 mm
Key width 10 mm
Feedback type Multiturn SinCos Hiperface
Holding torque 80 N.m holding brake
Motor flange size 190 mm
Number of motor stacks 4
Torque constant 2.5 N.m/A at 120 °C
Back emf constant 168 V/krpm at 120 °C
Number of motor poles 10
Rotor inertia 298.2 kg.cm²
Stator resistance 0.16 Ohm at 20 °C
Stator inductance 4.74 mH at 20 °C
Stator electrical time constant 29.6 ms at 20 °C
Maximum radial force Fr 3800 N at 1000 rpm
3700 N at 2000 rpm
3600 N at 3000 rpm
Maximum axial force Fa 0.2 x Fr
Brake pull-in power 40 W
Type of cooling Natural convection
Length 456 mm
Centring collar diameter 180 mm
Centring collar depth 4 mm
Number of mounting holes 4
Mounting holes diameter 14 mm
Circle diameter of the mounting holes 215 mm
Net weight 62.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 40 cm
Package 1 Width 30 cm
Package 1 Length 79.5 cm
Package 1 Weight 64.2 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov