This Application will be decommissioned as of January 7th 2025

BMH2052P02A1A |
Schneider-Electric
 
BMH2052P02A1A picture- web-product-data-sheet
BMH2052P02A1A
servo motor BMH, Lexium 32, 62.5Nm, 3800rpm, untapped shaft, without brake, IP54, 128 multiturn encoder, straight
Schneider Electric
Characteristics
Main
Device short name BMH
Product or component type Servo motor
Maximum mechanical speed 3800 rpm
Continuous stall torque 62.5 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
62.5 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
Peak stall torque 170 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
170 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
Nominal output power 6500 W for LXM32.D72N4 at 24 A, 400 V, three phase
6500 W for LXM32.D72N4 at 24 A, 480 V, three phase
Nominal torque 41.6 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
41.6 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
Nominal speed 1500 rpm for LXM32.D72N4 at 24 A, 400 V, three phase
1500 rpm for LXM32.D72N4 at 24 A, 480 V, three phase
Product compatibility LXM32.D72N4 at 400...480 V three phase
Shaft end Smooth shaft
IP degree of protection IP54 standard
Speed feedback resolution 131072 points/turn x 4096 turns
Holding brake Without
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 32
[Us] rated supply voltage 480 V
Network number of phases Three phase
Continuous stall current 24.2 A
Continuous power 7.85 W
Maximum current Irms 72 A for LXM32.D72N4
Maximum permanent current 96.8 A
Second shaft Without second shaft end
Shaft diameter 38 mm
Shaft length 80 mm
Feedback type Multiturn SinCos Hiperface
Motor flange size 205 mm
Number of motor stacks 2
Torque constant 2.6 N.m/A at 120 °C
Back emf constant 161 V/krpm at 120 °C
Number of motor poles 10
Rotor inertia 129 kg.cm²
Stator resistance 0.3 Ohm at 20 °C
Stator inductance 5.6 mH at 20 °C
Stator electrical time constant 18.7 ms at 20 °C
Maximum radial force Fr 4200 N at 1000 rpm
3330 N at 2000 rpm
2910 N at 3000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 405 mm
Centring collar diameter 180 mm
Centring collar depth 4 mm
Number of mounting holes 4
Mounting holes diameter 14 mm
Circle diameter of the mounting holes 215 mm
Net weight 44 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 36.0 cm
Package 1 Width 31.0 cm
Package 1 Length 73.0 cm
Package 1 Weight 54.0 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months