Schneider-Electric
 
BMH2053P01A1A picture- web-product-data-sheet
BMH2053P01A1A
servo motor BMH, Lexium 32, 84Nm, 3800rpm, untapped shaft, without brake, IP54, 128bit encoder, straight
Schneider Electric
Characteristics
Main
Device short name BMH
Product or component type Servo motor
Maximum mechanical speed 3800 rpm
Continuous stall torque 84 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
84 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
Peak stall torque 232 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
232 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
Nominal output power 6500 W for LXM32.D72N4 at 24 A, 400 V, three phase
6500 W for LXM32.D72N4 at 24 A, 480 V, three phase
Nominal torque 52.2 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
52.2 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
Nominal speed 1200 rpm for LXM32.D72N4 at 24 A, 400 V, three phase
1200 rpm for LXM32.D72N4 at 24 A, 480 V, three phase
Product compatibility LXM32.D72N4 at 400...480 V three phase
Shaft end Smooth shaft
IP degree of protection IP54 standard
Speed feedback resolution 131072 points/turn
Holding brake Without
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 32
[Us] rated supply voltage 480 V
Network number of phases Three phase
Continuous stall current 25.2 A
Continuous power 9.6 W
Maximum current Irms 72 A for LXM32.D72N4
Maximum permanent current 107.4 A
Second shaft Without second shaft end
Shaft diameter 38 mm
Shaft length 80 mm
Feedback type Single turn SinCos Hiperface
Motor flange size 205 mm
Number of motor stacks 3
Torque constant 3.5 N.m/A at 120 °C
Back emf constant 218 V/krpm at 120 °C
Number of motor poles 10
Rotor inertia 190 kg.cm²
Stator resistance 0.32 Ohm at 20 °C
Stator inductance 6.9 mH at 20 °C
Stator electrical time constant 21.6 ms at 20 °C
Maximum radial force Fr 4500 N at 1000 rpm
3570 N at 2000 rpm
3120 N at 3000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 489 mm
Centring collar diameter 180 mm
Centring collar depth 4 mm
Number of mounting holes 4
Mounting holes diameter 14 mm
Circle diameter of the mounting holes 215 mm
Net weight 67 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 36.0 cm
Package 1 Width 31.0 cm
Package 1 Length 73.0 cm
Package 1 Weight 71.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months