Schneider-Electric
 
BMI0702T06A picture- web-product-data-sheet
BMI0702T06A
servo motor BMI 1-phase - untapped IP54 single turn - 32768 p/t
Schneider Electric
Characteristics
Main
Range compatibility Lexium 32i
Device short name BMI
Product or component type Servo motor with power stage
Complementary
Maximum mechanical speed 8000 rpm
[Us] rated supply voltage 115...230 V - 15...10 %
Supply voltage limits 100…240 V
Network number of phases Single phase
Supply frequency 50/60 Hz - 5...5 %
Network frequency limits 47.5…63 Hz
EMC filter Integrated
Continuous output current 2.6 A at 8 kHz
Output current 3s peak 10.5 A at 230 V for 1 s
Continuous stall current 2.6 A
Continuous stall torque 2.48 N.m at 115...230 V single phase
Peak stall torque 6.6 N.m at 115 V single phase
6.6 N.m at 230 V single phase
Nominal output power 700 W at 230 V single phase
400 W at 115 V single phase
Nominal torque 2.2 N.m at 115 V single phase
1.7 N.m at 230 V single phase
Nominal speed 4000 rpm at 230 V single phase
1700 rpm at 115 V single phase
Maximum current Irms 17.7 A at 230 V, single phase
17.7 A at 115 V, single phase
Product compatibility Drive control unit LXM32i CANopen
Drive control unit LXM32i EtherCAT
Shaft end Untapped
Second shaft Without second shaft end
Shaft diameter 11 mm
Shaft length 23 mm
Feedback type Absolute single turn SinCos Hiperface
Speed feedback resolution 32768 points/turn
Holding brake Without
Mounting support International standard flange
Motor flange size 70 mm
Electrical connection Printed circuit board connector
Torque constant 0.63 N.m/A at 20 °C
Back emf constant 42.1 V/krpm at 20 °C
Number of motor poles 10
Rotor inertia 1.13 kg.cm²
Stator resistance 2.7 Ohm at 20 °C
Stator inductance 7.8 mH at 20 °C
Stator electrical time constant 2.89 ms at 20 °C
Maximum radial force Fr 710 N at 1000 rpm
560 N at 2000 rpm
490 N at 3000 rpm
450 N at 4000 rpm
410 N at 5000 rpm
390 N at 6000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 268 mm
Number of motor stacks 2
Centring collar diameter 60 mm
Centring collar depth 2.5 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 75…82 mm
Distance shaft shoulder-flange 2.5 mm
Environment
IP degree of protection Shaft: IP54
Housing: IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 25.8 cm
Package 1 Length 59.0 cm
Package 1 Weight 5.4 kg
Unit Type of Package 2 P06
Number of Units in Package 2 16
Package 2 Height 77.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 86.4 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months