Schneider-Electric
 
BMI1002P06A picture- web-product-data-sheet
BMI1002P06A
servo motor BMI 3-phase - untapped IP54 single turn - 32768 p/t
Schneider Electric
Characteristics
Main
Range compatibility Lexium 32i
Device short name BMI
Product or component type Servo motor with power stage
Complementary
Maximum mechanical speed 6000 rpm
[Us] rated supply voltage 208...480 V - 15...10 %
Supply voltage limits 208…480 V
Network number of phases Three phase
Supply frequency 50/60 Hz - 5...5 %
Network frequency limits 47.5…63 Hz
EMC filter Integrated
Continuous output current 4 A at 8 kHz
Output current 3s peak 12 A at 400 V for 3 s
Continuous stall current 4 A
Continuous stall torque 6 N.m at 208...480 V three phase
Peak stall torque 14 N.m at 208 V three phase
14 N.m at 400 V three phase
14 N.m at 480 V three phase
Nominal output power 1000 W at 208 V three phase
1900 W at 400 V three phase
1900 W at 480 V three phase
Nominal torque 5.1 N.m at 400 V three phase
5.4 N.m at 208 V three phase
4.1 N.m at 480 V three phase
Nominal speed 1900 rpm at 208 V three phase
3800 rpm at 400 V three phase
4700 rpm at 480 V three phase
Maximum current Irms 17.5 A at 208 V, three phase
17.5 A at 400 V, three phase
17.5 A at 480 V, three phase
Product compatibility Drive control unit LXM32i CANopen
Drive control unit LXM32i EtherCAT
Shaft end Untapped
Second shaft Without second shaft end
Shaft diameter 19 mm
Shaft length 40 mm
Feedback type Absolute single turn SinCos Hiperface
Speed feedback resolution 32768 points/turn
Holding brake Without
Mounting support International standard flange
Motor flange size 100 mm
Electrical connection Printed circuit board connector
Torque constant 1.28 N.m/A at 20 °C
Back emf constant 84.52 V/krpm at 20 °C
Number of motor poles 10
Rotor inertia 6.28 kg.cm²
Stator resistance 2.347 Ohm at 20 °C
Stator inductance 9.79 mH at 20 °C
Stator electrical time constant 4.17 ms at 20 °C
Maximum radial force Fr 990 N at 1000 rpm
790 N at 2000 rpm
690 N at 3000 rpm
620 N at 4000 rpm
580 N at 5000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 273 mm
Number of motor stacks 2
Centring collar diameter 95 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 9 mm
Circle diameter of the mounting holes 115 mm
Distance shaft shoulder-flange 3.5 mm
Environment
IP degree of protection Shaft: IP54
Housing: IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.8 cm
Package 1 Width 20.0 cm
Package 1 Length 59.0 cm
Package 1 Weight 9.5 kg
Unit Type of Package 2 P06
Number of Units in Package 2 8
Package 2 Height 77.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 84.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months