This Application will be decommissioned as of January 7th 2025

BMXDDI6402KH |
Schneider-Electric
 
BMXDDI6402KH picture- web-product-data-sheet
BMXDDI6402KH
discrete input module, Modicon X80, 64 inputs, 24V DC positive, for severe environments
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Discrete input module
Product specific application For severe environments
Discrete input number 64
Discrete input type Isolated
Input type Current sink (logic positive)
Discrete input voltage 24 V DC, discrete input logic: positive
Discrete input current 0.6 mA
Complementary
Sensor power supply 19...30 V
Input impedance 40000 Ohm
Insulation resistance > 10 MOhm 500 V DC
Power dissipation in W 4.3 W
DC typical response time 4 ms
DC maximum response time 7 ms
Paralleling of inputs No
Typical current consumption 160 mA at 3.3 V DC
MTBF reliability 510000 H
Protection type 1 external fuse per group of channel0.5 A fast blow
Without reverse polarity protection
Voltage detection threshold < 14 V DC sensor fault
> 18 V DC sensor OK
Status LED 1 LED (green) +32 channels indicator
1 LED (green) module operating (RUN)
1 LED per channel (green) channel diagnostic
1 LED (red) module error (ERR)
1 LED (red) module I/O
Net weight 0.145 kg
Environment
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Environmental characteristic Gas resistant class Gx
Gas resistant class 3C4
Dust resistant class 3S4
Sand resistant class 3S4
Salt resistant level 2
Mold growth resistant class 3B2
Fungal spore resistant class 3B2
Dielectric strength 1500 V AC at 50/60 Hz 1 minute, primary/secondary
500 V DC 1 minute, between group of channels
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…70 °C
Relative humidity 5…95 % at -25…70 °C without condensation
Protective treatment Conformal coating
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 12.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 191.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.130 kg
Unit Type of Package 3 P06
Number of Units in Package 3 240
Package 3 Height 90.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 58.550 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 43b0fbab-d94b-43e8-be0a-0b39cadd288b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 52
Contractual warranty
Warranty 18 months