Schneider-Electric
 
BMXDDO3202KC picture- web-product-data-sheet
BMXDDO3202KC
discrete output module, Modicon X80, 32 transistor outputs, 24V DC positive, conformal coating
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Product or component type Discrete output module
Product specific application For severe environments
Discrete output number 32 conforming to EN/IEC 61131-2
Discrete output type Solid state
Discrete output logic Positive
Discrete output voltage 24 V 19...30 V DC
Discrete output current 0.1 A
Complementary
Current per channel 0.125 A
Maximum current per module 3.2 A
Maximum leakage current 0.1 mA at state 0
Maximum voltage drop <1.5 V at state 1
Insulation resistance > 10 MOhm 500 V DC
Power dissipation in W 3.6 W
Response time on output 1.2 ms
Paralleling of outputs Yes : 3 maximum
Typical current consumption 125 mA at 3.3 V DC
MTBF reliability 290000 H
Protection type Reverse polarity protection
External short-circuit protection
Overload protection
Overvoltage protection
Output overload protection With current limiter
With electronic circuit breaker 0.125 A < Id < 0.185 A
Output overvoltage protection With transil diode
Output short-circuit protection With 2 A external fuse
Reverse polarity protection Reverse mounted diode
Voltage detection threshold < 14 V DC preactuator fault
> 18 V DC preactuator at state 0
Maximum tungsten load 1.2 W
Switching frequency 0.5/LI² Hz
Maximum overload time 15 ms
Load impedance ohmic >= 220 Ohm
Status LED 1 LED (green) module operating (RUN)
1 LED per channel (green) channel diagnostic
1 LED (red) module error (ERR)
1 LED (red) module I/O
Net weight 0.11 kg
Environment
IP degree of protection IP20
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Environmental characteristic Gas resistant class Gx
Gas resistant class 3C4
Dust resistant class 3S4
Sand resistant class 3S4
Salt resistant level 2
Mold growth resistant class 3B2
Fungal spore resistant class 3B2
Dielectric strength 1500 V AC at 50/60 Hz 1 minute, output/ground
1500 V AC at 50/60 Hz 1 minute, output/internal logic
500 V DC 1 minute, between group of channels
Vibration resistance 3 gn
Shock resistance 30 gn
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation 0…60 °C
Relative humidity 5…95 % at 0…60 °C without condensation
Protective treatment Conformal coating
Operating altitude 0...2000 m
2000...5000 m with derating factor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 11.5 cm
Package 1 Length 12.0 cm
Package 1 Weight 152.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.06 kg
Unit Type of Package 3 P06
Number of Units in Package 3 240
Package 3 Height 75.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 57 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months