Schneider-Electric
 
BMXFCC101 picture- web-product-data-sheet
BMXFCC101
cord set, Modicon M340, 40-way terminal, 1 x HE10 connector, 1 m
Schneider Electric
Characteristics
Main
Range of product Modicon X80
Accessory / separate part type Preformed cordset
Accessory / separate part designation Preformed cordset for Telefast Advantys ABE7 sub-bases
Accessory / separate part destination For I/O module with 40-way connectors
Number of cables 1
Electrical connection 1 connector 40 ways
1 connector HE10
Cable length 1 m
Complementary
Total number of wires 20
Wire section 0.324 mm²
Product weight 0.195 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.300 cm
Package 1 Width 16.700 cm
Package 1 Length 18.300 cm
Package 1 Weight 192.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.920 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months