Schneider-Electric
 
BRS2423A150 picture- web-product-data-sheet
BRS2423A150
2-phase stepper motor - 0.53 N.m - shaft Ø5 mm - L=48mm - without brake - 1.5A
Schneider Electric
Characteristics
Main
Range compatibility Lexium SD2
Product or component type Motion control motor
Device short name BRS2
Motor type 2-phase stepper motor
Complementary
Maximum mechanical speed 1800 rpm
Supply voltage limits 12…48 V DC
Mounting support Flange
Motor flange size 42.3 mm
Length 48 mm
Number of motor stacks 3
Centring collar diameter 22 mm
Centring collar depth 2.03 mm
Number of mounting holes 4
Mounting holes diameter 3 mm
Circle diameter of the mounting holes 43.84 mm
Electrical connection Flying lead
Holding brake Without
Shaft end Smooth shaft
Second shaft Without second shaft end
Shaft diameter 5 mm
Shaft length 21.85 mm
Holding torque 0.53 N.m
Rotor inertia 0.082 kg.cm²
Resolution 200 steps number of full steps per revolution
1.8 ° step angle
[In] rated current 1.5 A
Resistance 2 Ohm (winding)
Environment
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without power derating
Relative humidity 15…85 % without condensation
IP degree of protection IP20 conforming to IEC/EN 60034-1
Temperature class B winding conforming to IEC/EN 60034-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20 cm
Package 1 Width 25.5 cm
Package 1 Length 32.5 cm
Package 1 Weight 402 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 20 cm
Package 2 Width 25.5 cm
Package 2 Length 32.5 cm
Package 2 Weight 8.04 kg
Unit Type of Package 3 S06
Number of Units in Package 3 160
Package 3 Height 73.5 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 77.32 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months