Schneider-Electric
 
BRS2571A240 picture- web-product-data-sheet
BRS2571A240
2-phase stepper motor - 0.64 N.m - shaft Ø6.35 mm - L=45mm - without brake- 2.4A
Schneider Electric
Characteristics
Main
Range compatibility Lexium SD2
Product or component type Motion control motor
Device short name BRS2
Motor type 2-phase stepper motor
Complementary
Maximum mechanical speed 1800 rpm
Supply voltage limits 12…48 V DC
Mounting support Flange
Motor flange size 56.4 mm
Length 45 mm
Number of motor stacks 1
Centring collar diameter 38 mm
Centring collar depth 1.6 mm
Number of mounting holes 4
Mounting holes diameter 5 mm
Circle diameter of the mounting holes 66.6 mm
Electrical connection Flying lead
Holding brake Without
Shaft end Smooth shaft
Second shaft Without second shaft end
Shaft diameter 6.35 mm
Shaft length 19 mm
Holding torque 0.64 N.m
Rotor inertia 0.18 kg.cm²
Resolution 200 steps number of full steps per revolution
1.8 ° step angle
[In] rated current 2.4 A
Resistance 0.95 Ohm (winding)
Environment
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without power derating
Relative humidity 15…85 % without condensation
IP degree of protection IP20 conforming to IEC/EN 60034-1
Temperature class B winding conforming to IEC/EN 60034-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20 cm
Package 1 Width 29.2 cm
Package 1 Length 38.4 cm
Package 1 Weight 570 g
Contractual warranty
Warranty 18 months