Schneider-Electric
 
BRS2572A300 picture- web-product-data-sheet
BRS2572A300
2-phase stepper motor - 1.02 N.m - shaft Ø6.35 mm - L=54mm - without brake - 3A
Schneider Electric
Characteristics
Main
Range compatibility Lexium SD2
Product or component type Motion control motor
Device short name BRS2
Motor type 2-phase stepper motor
Complementary
Maximum mechanical speed 1800 rpm
Supply voltage limits 12…48 V DC
Mounting support Flange
Motor flange size 56.4 mm
Length 54 mm
Number of motor stacks 2
Centring collar diameter 38 mm
Centring collar depth 1.6 mm
Number of mounting holes 4
Mounting holes diameter 5 mm
Circle diameter of the mounting holes 66.6 mm
Electrical connection Flying lead
Holding brake Without
Shaft end Smooth shaft
Second shaft Without second shaft end
Shaft diameter 6.35 mm
Shaft length 19 mm
Holding torque 1.02 N.m
Rotor inertia 0.26 kg.cm²
Resolution 200 steps number of full steps per revolution
1.8 ° step angle
[In] rated current 3 A
Resistance 0.85 Ohm (winding)
Environment
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without power derating
Relative humidity 15…85 % without condensation
IP degree of protection IP20 conforming to IEC/EN 60034-1
Temperature class B winding conforming to IEC/EN 60034-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.4 cm
Package 1 Width 29.2 cm
Package 1 Length 38.4 cm
Package 1 Weight 720.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 16
Package 2 Height 19.4 cm
Package 2 Width 29.2 cm
Package 2 Length 38.4 cm
Package 2 Weight 11.52 kg
Unit Type of Package 3 S06
Number of Units in Package 3 64
Package 3 Height 73.5 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 59.08 kg
Contractual warranty
Warranty 18 months