Schneider-Electric
 
BSH0402P06F2A picture- web-product-data-sheet
BSH0402P06F2A
servo motor BSH, Lexium 32, 0.38N.m, 9000rpm, 40mm, untapped shaft, 16 Sincos single turn, with brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 10000 rpm
Continuous stall torque 0.38 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
0.38 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
0.38 N.m for LXM32.U45M2 at 1.5 A, 230 V, single phase
Peak stall torque 1.37 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
1.37 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
1.37 N.m for LXM32.U45M2 at 1.5 A, 230 V, single phase
Nominal output power 275 W for LXM32.U60N4 at 1.5 A, 480 V, three phase
289 W for LXM32.U60N4 at 1.5 A, 400 V, three phase
152 W for LXM32.U45M2 at 1.5 A, 230 V, single phase
Nominal torque 0.292 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
0.307 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
0.364 N.m for LXM32.U45M2 at 1.5 A, 230 V, single phase
Nominal speed 9000 rpm for LXM32.U60N4 at 1.5 A, 480 V, three phase
9000 rpm for LXM32.U60N4 at 1.5 A, 400 V, three phase
4000 rpm for LXM32.U45M2 at 1.5 A, 230 V, single phase
Shaft end Smooth shaft
IP degree of protection IP50 standard
Speed feedback resolution 32768 points/turn
Holding brake With
Mounting support International standard flange
Electrical connection Rotatable right-angled connectors
Complementary
Range compatibility Lexium 32
Supply voltage max 400 V
Network number of phases Three phase
Continuous stall current 1.5 A
Maximum continuous power 398 W
Maximum current Irms 6 A for LXM32.U60N4 at 480 V
6 A for LXM32.U60N4 at 400 V
6 A for LXM32.U45M2 at 230 V
Maximum permanent current 1.5 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 8 mm
Shaft length 25 mm
Feedback type Single turn SinCos Hiperface
Holding torque 0.4 N.m holding brake
Motor flange size 40 mm
Number of motor stacks 2
Torque constant 0.253 N.m/A at 120 °C
Back emf constant 18 V/krpm at 20 °C
Number of motor poles 10
Rotor inertia 0.0588 kg.cm²
Stator resistance 11.6 Ohm at 20 °C
Stator inductance 12.8 mH at 20 °C
Stator electrical time constant 1.1 ms at 20 °C
Maximum axial force Fa 0.2 x Fr
Brake pull-in power 5.8 W
Type of cooling Natural convection
Length 119.4 mm
Centring collar diameter 30 mm
Centring collar depth 2.5 mm
Number of mounting holes 4
Mounting holes diameter 4.5 mm
Circle diameter of the mounting holes 46 mm
Net weight 0.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 17.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 627.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"