|
|
|
BSH0551P01A2A
servo motor BSH, Lexium 15, 0.5N.m, 4000rpm, 55mm, untapped shaft, Sincos single turn, without brake, IP50
|
|
|
Main
Device short name
|
BSH
|
Product or component type
|
Servo motor
|
Maximum mechanical speed
|
9000 rpm
|
Continuous stall torque
|
0.5 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
0.5 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
0.5 N.m for LXM15LD13M3, 230 V, single phase
0.5 N.m for LXM15LU60N4, 230 V, three phase
|
Peak stall torque
|
1.5 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
1.5 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
1.4 N.m for LXM15LD13M3, 230 V, single phase
1.4 N.m for LXM15LU60N4, 230 V, three phase
|
Nominal output power
|
300 W for LXM32.U60N4 at 1.5 A, 400 V, three phase
300 W for LXM32.U60N4 at 1.5 A, 480 V, three phase
170 W for LXM15LD13M3, 230 V, single phase
170 W for LXM15LU60N4, 230 V, three phase
|
Nominal torque
|
0.48 N.m for LXM32.U60N4 at 1.5 A, 400 V, three phase
0.48 N.m for LXM32.U60N4 at 1.5 A, 480 V, three phase
0.46 N.m for LXM15LD13M3, 230 V, single phase
0.46 N.m for LXM15LU60N4, 230 V, three phase
|
Nominal speed
|
6000 rpm for LXM32.U60N4 at 1.5 A, 400 V, three phase
6000 rpm for LXM32.U60N4 at 1.5 A, 480 V, three phase
4000 rpm for LXM15LD13M3, 230 V, single phase
4000 rpm for LXM15LU60N4, 230 V, three phase
|
Product compatibility
|
LXM15LD13M3 at 230 V single phase
LXM15LU60N4 at 230 V three phase
LXM32.U60N4 at 400 V three phase
LXM32.U60N4 at 480 V three phase
|
Shaft end
|
Untapped
|
IP degree of protection
|
IP50 standard
|
Speed feedback resolution
|
131072 points/turn
|
Holding brake
|
Without
|
Mounting support
|
International standard flange
|
Electrical connection
|
Rotatable right-angled connectors
|
Complementary
Range compatibility
|
Lexium 15
Lexium 32
|
Supply voltage max
|
480 V
|
Network number of phases
|
Three phase
|
Continuous stall current
|
0.73 A
|
Maximum continuous power
|
0.45 W
|
Maximum current Irms
|
3.5 A for LXM15LD13M3
3.5 A for LXM15LU60N4
2.9 A for LXM32.U60N4
|
Maximum permanent current
|
2.9 A
|
Switching frequency
|
8 kHz
|
Second shaft
|
Without second shaft end
|
Shaft diameter
|
9 mm
|
Shaft length
|
20 mm
|
Feedback type
|
Single turn SinCos Hiperface
|
Motor flange size
|
55 mm
|
Number of motor stacks
|
1
|
Torque constant
|
0.7 N.m/A at 120 °C
|
Back emf constant
|
40 V/krpm at 120 °C
|
Number of motor poles
|
6
|
Rotor inertia
|
0.059 kg.cm²
|
Stator resistance
|
41.8 Ohm at 20 °C
|
Stator inductance
|
71.5 mH at 20 °C
|
Stator electrical time constant
|
1.09 ms at 20 °C
|
Maximum radial force Fr
|
170 N at 8000 rpm
180 N at 7000 rpm
190 N at 6000 rpm
200 N at 5000 rpm
220 N at 4000 rpm
240 N at 3000 rpm
270 N at 2000 rpm
340 N at 1000 rpm
|
Maximum axial force Fa
|
0.2 x Fr
|
Type of cooling
|
Natural convection
|
Length
|
132.5 mm
|
Centring collar diameter
|
40 mm
|
Centring collar depth
|
2 mm
|
Number of mounting holes
|
4
|
Mounting holes diameter
|
5.5 mm
|
Circle diameter of the mounting holes
|
63 mm
|
Net weight
|
1.2 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
11.5 cm
|
Package 1 Width
|
19.0 cm
|
Package 1 Length
|
39.5 cm
|
Package 1 Weight
|
1.626 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
4.452 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
"WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
|
Contractual warranty
|
|