This Application will be decommissioned as of January 7th 2025

BSH0553T02A1A |
Schneider-Electric
 
BSH0553T02A1A picture- web-product-data-sheet
BSH0553T02A1A
AC servo motor BSH, Lexium 05, 1.3N.m, 3000rpm, untapped shaft, without brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 9000 rpm
Continuous stall torque 1.2 N.m for LXM32.U90M2 at 3 A, 230 V, single phase
1.3 N.m for LXM05AD17F1, 110...120 V, single phase
1.3 N.m for LXM05AD17M2, 200...240 V, single phase
1.3 N.m for LXM05BD17F1, 110...120 V, single phase
1.3 N.m for LXM05BD17M2, 200...240 V, single phase
1.3 N.m for LXM05CD17F1, 110...120 V, single phase
1.3 N.m for LXM05CD17M2, 200...240 V, single phase
1.2 N.m for LXM32.D18M2 at 6 A, 115 V, single phase
1.3 N.m for LXM05AD17M3X, 200...240 V, three phase
1.3 N.m for LXM05BD17M3X, 200...240 V, three phase
1.3 N.m for LXM05CD17M3X, 200...240 V, three phase
Peak stall torque 3 N.m for LXM32.U90M2 at 3 A, 230 V, single phase
3.31 N.m for LXM05AD17F1, 110...120 V, single phase
3.31 N.m for LXM05AD17M2, 200...240 V, single phase
3.31 N.m for LXM05BD17F1, 110...120 V, single phase
3.31 N.m for LXM05BD17M2, 200...240 V, single phase
3.31 N.m for LXM05CD17F1, 110...120 V, single phase
3.31 N.m for LXM05CD17M2, 200...240 V, single phase
3.3 N.m for LXM32.D18M2 at 6 A, 115 V, single phase
3.31 N.m for LXM05AD17M3X, 200...240 V, three phase
3.31 N.m for LXM05BD17M3X, 200...240 V, three phase
3.31 N.m for LXM05CD17M3X, 200...240 V, three phase
Nominal output power 550 W for LXM32.U90M2 at 3 A, 230 V, single phase
350 W for LXM05AD17F1, 110...120 V, single phase
350 W for LXM05AD17M2, 200...240 V, single phase
350 W for LXM05BD17F1, 110...120 V, single phase
350 W for LXM05BD17M2, 200...240 V, single phase
350 W for LXM05CD17F1, 110...120 V, single phase
350 W for LXM05CD17M2, 200...240 V, single phase
350 W for LXM32.D18M2 at 6 A, 115 V, single phase
350 W for LXM05AD17M3X, 200...240 V, three phase
350 W for LXM05BD17M3X, 200...240 V, three phase
350 W for LXM05CD17M3X, 200...240 V, three phase
Nominal torque 0.84 N.m for LXM32.U90M2 at 3 A, 230 V, single phase
1.1 N.m for LXM05AD17F1, 110...120 V, single phase
1.1 N.m for LXM05AD17M2, 200...240 V, single phase
1.1 N.m for LXM05BD17F1, 110...120 V, single phase
1.1 N.m for LXM05BD17M2, 200...240 V, single phase
1.1 N.m for LXM05CD17F1, 110...120 V, single phase
1.1 N.m for LXM05CD17M2, 200...240 V, single phase
1.14 N.m for LXM32.D18M2 at 6 A, 115 V, single phase
1.1 N.m for LXM05AD17M3X, 200...240 V, three phase
1.1 N.m for LXM05BD17M3X, 200...240 V, three phase
1.1 N.m for LXM05CD17M3X, 200...240 V, three phase
Nominal speed 6000 rpm for LXM32.U90M2 at 3 A, 230 V, single phase
3000 rpm for LXM05AD17F1, 110...120 V, single phase
3000 rpm for LXM05BD17F1, 110...120 V, single phase
3000 rpm for LXM05CD17F1, 110...120 V, single phase
3000 rpm for LXM05AD17M2, 200...240 V, single phase
3000 rpm for LXM05BD17M2, 200...240 V, single phase
3000 rpm for LXM05CD17M2, 200...240 V, single phase
3000 rpm for LXM32.D18M2 at 6 A, 115 V, single phase
3000 rpm for LXM05AD17M3X, 200...240 V, three phase
3000 rpm for LXM05BD17M3X, 200...240 V, three phase
3000 rpm for LXM05CD17M3X, 200...240 V, three phase
Product compatibility LXM05AD17F1 at 110...120 V single phase
LXM05AD17M2 at 200...240 V single phase
LXM05BD17F1 at 110...120 V single phase
LXM05BD17M2 at 200...240 V single phase
LXM05CD17F1 at 110...120 V single phase
LXM05CD17M2 at 200...240 V single phase
LXM32.U90M2 at 230 V single phase
LXM32.D18M2 at 115 V single phase
LXM05AD17M3X at 200...240 V three phase
LXM05BD17M3X at 200...240 V three phase
LXM05CD17M3X at 200...240 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn x 4096 turns
Holding brake Without
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 32
Lexium 05
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 3.1 A
Maximum continuous power 0.97 W
Maximum current Irms 11.9 A for LXM05AD17F1
11.9 A for LXM05AD17M2
11.9 A for LXM05AD17M3X
11.9 A for LXM05BD17F1
11.9 A for LXM05BD17M2
11.9 A for LXM05BD17M3X
11.9 A for LXM05CD17F1
11.9 A for LXM05CD17M2
11.9 A for LXM05CD17M3X
10 A for LXM32.D18M2
9 A for LXM32.U90M2
Maximum permanent current 11.9 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 9 mm
Shaft length 20 mm
Feedback type Multiturn SinCos Hiperface
Motor flange size 55 mm
Number of motor stacks 3
Torque constant 0.39 N.m/A at 120 °C
Back emf constant 22 V/krpm at 120 °C
Number of motor poles 6
Rotor inertia 0.134 kg.cm²
Stator resistance 3.1 Ohm at 20 °C
Stator inductance 7.4 mH at 20 °C
Stator electrical time constant 2.39 ms at 20 °C
Maximum radial force Fr 190 N at 8000 rpm
200 N at 7000 rpm
210 N at 6000 rpm
230 N at 5000 rpm
240 N at 4000 rpm
270 N at 3000 rpm
310 N at 2000 rpm
390 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 176.5 mm
Centring collar diameter 40 mm
Centring collar depth 2 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 63 mm
Net weight 1.76 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.3 cm
Package 1 Width 12.8 cm
Package 1 Length 37.7 cm
Package 1 Weight 1.4 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 614
Contractual warranty
Warranty 18 months