Schneider-Electric
 
BSH0701P02A1A picture- web-product-data-sheet
BSH0701P02A1A
AC servo motor BSH, Lexium 05, 1.4N.m, 3000rpm, untapped shaft, without brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 8000 rpm
Continuous stall torque 1.4 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
1.4 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
1.4 N.m for LXM05AD10M3X, 200...240 V, three phase
1.4 N.m for LXM05BD10M3X, 200...240 V, three phase
1.4 N.m for LXM05CD10M3X, 200...240 V, three phase
1.4 N.m for LXM15LD13M3, 230 V, single phase
1.4 N.m for LXM05AD10M2, 200...240 V, single phase
1.4 N.m for LXM05BD10M2, 200...240 V, single phase
1.4 N.m for LXM05CD10M2, 200...240 V, single phase
1.4 N.m for LXM15LU60N4, 230 V, three phase
Peak stall torque 3.5 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
3.5 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
2.66 N.m for LXM05AD10M3X, 200...240 V, three phase
2.66 N.m for LXM05BD10M3X, 200...240 V, three phase
2.66 N.m for LXM05CD10M3X, 200...240 V, three phase
2.66 N.m for LXM15LD13M3, 230 V, single phase
2.66 N.m for LXM05AD10M2, 200...240 V, single phase
2.66 N.m for LXM05BD10M2, 200...240 V, single phase
2.66 N.m for LXM05CD10M2, 200...240 V, single phase
2.66 N.m for LXM15LU60N4, 230 V, three phase
Nominal output power 700 W for LXM32.D12N4 at 3 A, 400 V, three phase
700 W for LXM32.D12N4 at 3 A, 480 V, three phase
400 W for LXM05AD10M2, 200...240 V, single phase
400 W for LXM05BD10M2, 200...240 V, single phase
400 W for LXM05CD10M2, 200...240 V, single phase
411 W for LXM15LD13M3, 230 V, single phase
400 W for LXM05AD10M3X, 200...240 V, three phase
400 W for LXM05BD10M3X, 200...240 V, three phase
400 W for LXM05CD10M3X, 200...240 V, three phase
411 W for LXM15LU60N4, 230 V, three phase
Nominal torque 1.32 N.m for LXM32.D12N4 at 3 A, 400 V, three phase
1.32 N.m for LXM32.D12N4 at 3 A, 480 V, three phase
1.3 N.m for LXM05AD10M2, 200...240 V, single phase
1.3 N.m for LXM05BD10M2, 200...240 V, single phase
1.3 N.m for LXM05CD10M2, 200...240 V, single phase
1.31 N.m for LXM15LD13M3, 230 V, single phase
1.3 N.m for LXM05AD10M3X, 200...240 V, three phase
1.3 N.m for LXM05BD10M3X, 200...240 V, three phase
1.3 N.m for LXM05CD10M3X, 200...240 V, three phase
1.31 N.m for LXM15LU60N4, 230 V, three phase
Nominal speed 5000 rpm for LXM32.D12N4 at 3 A, 400 V, three phase
5000 rpm for LXM32.D12N4 at 3 A, 480 V, three phase
3000 rpm for LXM05AD10M2, 200...240 V, single phase
3000 rpm for LXM05BD10M2, 200...240 V, single phase
3000 rpm for LXM05CD10M2, 200...240 V, single phase
3000 rpm for LXM05AD10M3X, 200...240 V, three phase
3000 rpm for LXM05BD10M3X, 200...240 V, three phase
3000 rpm for LXM05CD10M3X, 200...240 V, three phase
3000 rpm for LXM15LD13M3, 230 V, single phase
3000 rpm for LXM15LU60N4, 230 V, three phase
Product compatibility LXM05AD10M2 at 200...240 V single phase
LXM05BD10M2 at 200...240 V single phase
LXM05CD10M2 at 200...240 V single phase
LXM15LD13M3 at 230 V single phase
LXM15LU60N4 at 230 V three phase
LXM05AD10M3X at 200...240 V three phase
LXM05BD10M3X at 200...240 V three phase
LXM05CD10M3X at 200...240 V three phase
LXM32.D12N4 at 400 V three phase
LXM32.D12N4 at 480 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn x 4096 turns
Holding brake Without
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 15
Lexium 32
Lexium 05
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 1.8 A
Maximum continuous power 1.06 W
Maximum current Irms 5.7 A for LXM05AD10M3X
5.7 A for LXM05BD10M2
5.7 A for LXM05BD10M3X
5.7 A for LXM05CD10M2
5.7 A for LXM05CD10M3X
5.3 A for LXM15LD13M3
5.3 A for LXM15LU60N4
5.7 A for LXM05AD10M2
5.7 A for LXM32.D12N4
Maximum permanent current 5.7 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 11 mm
Shaft length 23 mm
Feedback type Multiturn SinCos Hiperface
Motor flange size 70 mm
Number of motor stacks 1
Torque constant 0.8 N.m/A at 120 °C
Back emf constant 46 V/krpm at 120 °C
Number of motor poles 6
Rotor inertia 0.25 kg.cm²
Stator resistance 10.4 Ohm at 20 °C
Stator inductance 38.8 mH at 20 °C
Stator electrical time constant 3.73 ms at 20 °C
Maximum radial force Fr 360 N at 6000 rpm
380 N at 5000 rpm
410 N at 4000 rpm
460 N at 3000 rpm
520 N at 2000 rpm
660 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 154 mm
Centring collar diameter 60 mm
Centring collar depth 2.5 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 82 mm
Net weight 2.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.3 cm
Package 1 Width 12.8 cm
Package 1 Length 37.7 cm
Package 1 Weight 2.1 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months