Schneider-Electric
 
BSH0701T01F1A picture- web-product-data-sheet
BSH0701T01F1A
AC servo motor BSH, Lexium 05, 0.7N.m, 8000rpm, untapped shaft, with brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 8000 rpm
Continuous stall torque 1.3 N.m for LXM32.U90M2 at 3 A, 230 V, single phase
1.4 N.m for LXM05AD10M3X, 200...240 V, three phase
1.4 N.m for LXM05BD10M3X, 200...240 V, three phase
1.4 N.m for LXM05CD10M3X, 200...240 V, three phase
1.4 N.m for LXM15LD13M3, 230 V, single phase
1.4 N.m for LXM05AD10F1, 110...120 V, single phase
1.4 N.m for LXM05AD17M2, 200...240 V, single phase
1.4 N.m for LXM05BD10F1, 110...120 V, single phase
1.4 N.m for LXM05BD17M2, 200...240 V, single phase
1.4 N.m for LXM05CD10F1, 110...120 V, single phase
1.4 N.m for LXM05CD17M2, 200...240 V, single phase
1.4 N.m for LXM32.D18M2 at 6 A, 115 V, single phase
0.7 N.m for LXM15LU60N4, 400 V, three phase
0.7 N.m for LXM15LU60N4, 480 V, three phase
0.91 N.m for LXM15LU60N4, 230 V, three phase
1.4 N.m for LXM15LD10N4, 230 V, three phase
1.4 N.m for LXM15LD10N4, 400 V, three phase
1.4 N.m for LXM15LD10N4, 480 V, three phase
1.4 N.m for LXM15LD13M3, 230 V, three phase
1.4 N.m for LXM15LD21M3, 230 V, three phase
1.4 N.m for LXM05AD17M3X, 200...240 V, three phase
1.4 N.m for LXM05BD17M3X, 200...240 V, three phase
1.4 N.m for LXM05CD17M3X, 200...240 V, three phase
Peak stall torque 3.5 N.m for LXM32.U90M2 at 3 A, 230 V, single phase
3.19 N.m for LXM15LD13M3, 230 V, single phase
2.42 N.m for LXM05AD10F1, 110...120 V, single phase
3.19 N.m for LXM05AD17M2, 200...240 V, single phase
2.42 N.m for LXM05BD10F1, 110...120 V, single phase
3.19 N.m for LXM05BD17M2, 200...240 V, single phase
2.42 N.m for LXM05CD10F1, 110...120 V, single phase
3.19 N.m for LXM05CD17M2, 200...240 V, single phase
3.5 N.m for LXM32.D18M2 at 6 A, 115 V, single phase
1.9 N.m for LXM15LU60N4, 400 V, three phase
1.9 N.m for LXM15LU60N4, 480 V, three phase
1.9 N.m for LXM15LU60N4, 230 V, three phase
2.91 N.m for LXM15LD10N4, 230 V, three phase
2.91 N.m for LXM15LD10N4, 400 V, three phase
2.91 N.m for LXM15LD10N4, 480 V, three phase
3.19 N.m for LXM15LD13M3, 230 V, three phase
3.19 N.m for LXM15LD21M3, 230 V, three phase
2.42 N.m for LXM05AD10M3X, 200...240 V, three phase
3.19 N.m for LXM05AD17M3X, 200...240 V, three phase
2.42 N.m for LXM05BD10M3X, 200...240 V, three phase
3.19 N.m for LXM05BD17M3X, 200...240 V, three phase
2.42 N.m for LXM05CD10M3X, 200...240 V, three phase
3.19 N.m for LXM05CD17M3X, 200...240 V, three phase
Nominal output power 500 W for LXM32.U90M2 at 3 A, 230 V, single phase
350 W for LXM32.D18M2 at 6 A, 115 V, single phase
400 W for LXM05AD10M3X, 200...240 V, three phase
400 W for LXM05BD10M3X, 200...240 V, three phase
400 W for LXM05CD10M3X, 200...240 V, three phase
380 W for LXM05AD10F1, 110...120 V, single phase
380 W for LXM05BD10F1, 110...120 V, single phase
380 W for LXM05CD10F1, 110...120 V, single phase
400 W for LXM05AD17M2, 200...240 V, single phase
400 W for LXM05BD17M2, 200...240 V, single phase
400 W for LXM05CD17M2, 200...240 V, single phase
654 W for LXM15LD13M3, 230 V, single phase
1000 W for LXM15LD10N4, 400 V, three phase
1000 W for LXM15LD10N4, 480 V, three phase
400 W for LXM05AD17M3X, 200...240 V, three phase
400 W for LXM05BD17M3X, 200...240 V, three phase
400 W for LXM05CD17M3X, 200...240 V, three phase
440 W for LXM15LU60N4, 230 V, three phase
564 W for LXM15LD10N4, 230 V, three phase
586 W for LXM15LU60N4, 400 V, three phase
586 W for LXM15LU60N4, 480 V, three phase
654 W for LXM15LD13M3, 230 V, three phase
654 W for LXM15LD21M3, 230 V, three phase
Nominal torque 0.94 N.m for LXM32.U90M2 at 3 A, 230 V, single phase
1.25 N.m for LXM15LD13M3, 230 V, single phase
1.36 N.m for LXM32.D18M2 at 6 A, 115 V, single phase
0.7 N.m for LXM15LU60N4, 230 V, three phase
0.7 N.m for LXM15LU60N4, 400 V, three phase
0.7 N.m for LXM15LU60N4, 480 V, three phase
1.23 N.m for LXM15LD10N4, 400 V, three phase
1.23 N.m for LXM15LD10N4, 480 V, three phase
1.25 N.m for LXM15LD10N4, 230 V, three phase
1.25 N.m for LXM15LD13M3, 230 V, three phase
1.25 N.m for LXM15LD21M3, 230 V, three phase
Nominal speed 5000 rpm for LXM32.U90M2 at 3 A, 230 V, single phase
3000 rpm for LXM05AD10F1, 110...120 V, single phase
3000 rpm for LXM05BD10F1, 110...120 V, single phase
3000 rpm for LXM05CD10F1, 110...120 V, single phase
3000 rpm for LXM05AD10M3X, 200...240 V, three phase
3000 rpm for LXM05BD10M3X, 200...240 V, three phase
3000 rpm for LXM05CD10M3X, 200...240 V, three phase
8000 rpm for LXM15LD10N4, 400 V, three phase
3000 rpm for LXM05AD17M2, 200...240 V, single phase
3000 rpm for LXM05BD17M2, 200...240 V, single phase
3000 rpm for LXM05CD17M2, 200...240 V, single phase
3000 rpm for LXM05AD17M3X, 200...240 V, three phase
3000 rpm for LXM05BD17M3X, 200...240 V, three phase
3000 rpm for LXM05CD17M3X, 200...240 V, three phase
5000 rpm for LXM15LD13M3, 230 V, single phase
2500 rpm for LXM32.D18M2 at 6 A, 115 V, single phase
5000 rpm for LXM15LD10N4, 230 V, three phase
5000 rpm for LXM15LD13M3, 230 V, three phase
5000 rpm for LXM15LD21M3, 230 V, three phase
6000 rpm for LXM15LU60N4, 230 V, three phase
8000 rpm for LXM15LD10N4, 480 V, three phase
8000 rpm for LXM15LU60N4, 400 V, three phase
8000 rpm for LXM15LU60N4, 480 V, three phase
Product compatibility LXM05AD10F1 at 110...120 V single phase
LXM05AD17M2 at 200...240 V single phase
LXM05BD10F1 at 110...120 V single phase
LXM05BD17M2 at 200...240 V single phase
LXM05CD10F1 at 110...120 V single phase
LXM05CD17M2 at 200...240 V single phase
LXM15LD13M3 at 230 V single phase
LXM32.U90M2 at 230 V single phase
LXM32.D18M2 at 115 V single phase
LXM15LU60N4 at 230 V three phase
LXM05AD10M3X at 200...240 V three phase
LXM05BD10M3X at 200...240 V three phase
LXM05CD10M3X at 200...240 V three phase
LXM15LD13M3 at 230 V three phase
LXM15LU60N4 at 400 V three phase
LXM15LU60N4 at 480 V three phase
LXM15LD10N4 at 400 V three phase
LXM05AD17M3X at 200...240 V three phase
LXM05BD17M3X at 200...240 V three phase
LXM05CD17M3X at 200...240 V three phase
LXM15LD10N4 at 230 V three phase
LXM15LD10N4 at 480 V three phase
LXM15LD21M3 at 230 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn
Holding brake With
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 15
Lexium 05
Lexium 32
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 3.2 A
Maximum continuous power 1.06 W
Maximum current Irms 10 A for LXM32.D18M2
9 A for LXM32.U90M2
9.9 A for LXM15LD13M3
9.9 A for LXM15LD21M3
9.9 A for LXM15LU60N4
9.9 A for LXM15LD10N4
Maximum permanent current 10.1 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 11 mm
Shaft length 23 mm
Feedback type Single turn SinCos Hiperface
Holding torque 2 N.m holding brake
Motor flange size 70 mm
Number of motor stacks 1
Torque constant 0.44 N.m/A at 120 °C
Back emf constant 26 V/krpm at 120 °C
Number of motor poles 6
Rotor inertia 0.322 kg.cm²
Stator resistance 3.3 Ohm at 20 °C
Stator inductance 12.3 mH at 20 °C
Stator electrical time constant 3.73 ms at 20 °C
Maximum radial force Fr 360 N at 6000 rpm
380 N at 5000 rpm
410 N at 4000 rpm
460 N at 3000 rpm
520 N at 2000 rpm
660 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Brake pull-in power 10 W
Type of cooling Natural convection
Length 179.5 mm
Centring collar diameter 60 mm
Centring collar depth 2.5 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 82 mm
Product weight 2.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.3 cm
Package 1 Width 12.8 cm
Package 1 Length 37.7 cm
Package 1 Weight 2.55 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months