Schneider-Electric
 
BSH0702T01F2A picture- web-product-data-sheet
BSH0702T01F2A
AC servo motor BSH, Lexium 05, 2.12N.m, 6000rpm, untapped shaft, with brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 8000 rpm
Continuous stall torque 2.2 N.m for LXM32.D30M2 at 10 A, 115 V, single phase
2.12 N.m for LXM05AD17M2, 200...240 V, single phase
2.12 N.m for LXM05BD17M2, 200...240 V, single phase
2.12 N.m for LXM05CD17M2, 200...240 V, single phase
2.2 N.m for LXM32.D18M2 at 6 A, 230 V, single phase
2.12 N.m for LXM05AD17F1, 110...120 V, single phase
2.12 N.m for LXM05AD28M2, 200...240 V, single phase
2.12 N.m for LXM05BD17F1, 110...120 V, single phase
2.12 N.m for LXM05BD28M2, 200...240 V, single phase
2.12 N.m for LXM05CD17F1, 110...120 V, single phase
2.12 N.m for LXM05CD28M2, 200...240 V, single phase
2.12 N.m for LXM15LD17N4, 230 V, three phase
2.12 N.m for LXM15LD21M3, 230 V, three phase
2.12 N.m for LXM05AD42M3X, 200...240 V, three phase
2.12 N.m for LXM05BD42M3X, 200...240 V, three phase
2.12 N.m for LXM05CD42M3X, 200...240 V, three phase
Peak stall torque 6.1 N.m for LXM32.D30M2 at 10 A, 115 V, single phase
7.2 N.m for LXM32.D18M2 at 6 A, 230 V, single phase
4.14 N.m for LXM05AD17F1, 110...120 V, single phase
4.14 N.m for LXM05AD17M2, 200...240 V, single phase
4.14 N.m for LXM05BD17F1, 110...120 V, single phase
4.14 N.m for LXM05BD17M2, 200...240 V, single phase
4.14 N.m for LXM05CD17F1, 110...120 V, single phase
4.14 N.m for LXM05CD17M2, 200...240 V, single phase
6.8 N.m for LXM05AD28M2, 200...240 V, single phase
6.8 N.m for LXM05BD28M2, 200...240 V, single phase
6.8 N.m for LXM05CD28M2, 200...240 V, single phase
4.47 N.m for LXM15LD17N4, 230 V, three phase
5.45 N.m for LXM15LD21M3, 230 V, three phase
6.8 N.m for LXM05AD42M3X, 200...240 V, three phase
6.8 N.m for LXM05BD42M3X, 200...240 V, three phase
6.8 N.m for LXM05CD42M3X, 200...240 V, three phase
Nominal output power 550 W for LXM32.D30M2 at 10 A, 115 V, single phase
600 W for LXM05AD17M2, 200...240 V, single phase
600 W for LXM05BD17M2, 200...240 V, single phase
600 W for LXM05CD17M2, 200...240 V, single phase
570 W for LXM05AD17F1, 110...120 V, single phase
570 W for LXM05BD17F1, 110...120 V, single phase
570 W for LXM05CD17F1, 110...120 V, single phase
600 W for LXM05AD28M2, 200...240 V, single phase
600 W for LXM05BD28M2, 200...240 V, single phase
600 W for LXM05CD28M2, 200...240 V, single phase
950 W for LXM32.D18M2 at 6 A, 230 V, single phase
1000 W for LXM15LD17N4, 230 V, three phase
1000 W for LXM15LD21M3, 230 V, three phase
600 W for LXM05AD42M3X, 200...240 V, three phase
600 W for LXM05BD42M3X, 200...240 V, three phase
600 W for LXM05CD42M3X, 200...240 V, three phase
Nominal torque 2.07 N.m for LXM32.D30M2 at 10 A, 115 V, single phase
1.9 N.m for LXM05AD17M2, 200...240 V, single phase
1.9 N.m for LXM05BD17M2, 200...240 V, single phase
1.9 N.m for LXM05CD17M2, 200...240 V, single phase
1.83 N.m for LXM05AD17F1, 110...120 V, single phase
1.83 N.m for LXM05BD17F1, 110...120 V, single phase
1.83 N.m for LXM05CD17F1, 110...120 V, single phase
1.9 N.m for LXM05AD28M2, 200...240 V, single phase
1.9 N.m for LXM05BD28M2, 200...240 V, single phase
1.9 N.m for LXM05CD28M2, 200...240 V, single phase
1.8 N.m for LXM32.D18M2 at 6 A, 230 V, single phase
1.66 N.m for LXM15LD17N4, 230 V, three phase
1.66 N.m for LXM15LD21M3, 230 V, three phase
1.9 N.m for LXM05AD42M3X, 200...240 V, three phase
1.9 N.m for LXM05BD42M3X, 200...240 V, three phase
1.9 N.m for LXM05CD42M3X, 200...240 V, three phase
Nominal speed 2500 rpm for LXM32.D30M2 at 10 A, 115 V, single phase
3000 rpm for LXM05AD17F1, 110...120 V, single phase
3000 rpm for LXM05BD17F1, 110...120 V, single phase
3000 rpm for LXM05CD17F1, 110...120 V, single phase
3000 rpm for LXM05AD17M2, 200...240 V, single phase
3000 rpm for LXM05BD17M2, 200...240 V, single phase
3000 rpm for LXM05CD17M2, 200...240 V, single phase
3000 rpm for LXM05AD28M2, 200...240 V, single phase
3000 rpm for LXM05BD28M2, 200...240 V, single phase
3000 rpm for LXM05CD28M2, 200...240 V, single phase
5000 rpm for LXM32.D18M2 at 6 A, 230 V, single phase
3000 rpm for LXM05AD42M3X, 200...240 V, three phase
3000 rpm for LXM05BD42M3X, 200...240 V, three phase
3000 rpm for LXM05CD42M3X, 200...240 V, three phase
6000 rpm for LXM15LD17N4, 230 V, three phase
6000 rpm for LXM15LD21M3, 230 V, three phase
Product compatibility LXM05AD17F1 at 110...120 V single phase
LXM05AD17M2 at 200...240 V single phase
LXM05AD28M2 at 200...240 V single phase
LXM05BD17F1 at 110...120 V single phase
LXM05BD17M2 at 200...240 V single phase
LXM05BD28M2 at 200...240 V single phase
LXM05CD17F1 at 110...120 V single phase
LXM05CD17M2 at 200...240 V single phase
LXM05CD28M2 at 200...240 V single phase
LXM32.D30M2 at 115 V single phase
LXM32.D18M2 at 230 V single phase
LXM15LD21M3 at 230 V three phase
LXM05AD42M3X at 200...240 V three phase
LXM05BD42M3X at 200...240 V three phase
LXM05CD42M3X at 200...240 V three phase
LXM15LD17N4 at 230 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn
Holding brake With
Mounting support International standard flange
Electrical connection Rotatable right-angled connectors
Complementary
Range compatibility Lexium 32
Lexium 15
Lexium 05
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 4.9 A
Maximum continuous power 1.51 W
Maximum current Irms 20.6 A for LXM15LD21M3
20.6 A for LXM15LD17N4
19.9 A for LXM05AD17F1
19.9 A for LXM05AD17M2
19.9 A for LXM05AD28M2
19.9 A for LXM05AD42M3X
19.9 A for LXM05BD17F1
19.9 A for LXM05BD17M2
19.9 A for LXM05BD28M2
19.9 A for LXM05BD42M3X
19.9 A for LXM05CD17F1
19.9 A for LXM05CD17M2
19.9 A for LXM05CD28M2
19.9 A for LXM05CD42M3X
15 A for LXM32.D30M2
18 A for LXM32.D18M2
Maximum permanent current 19.9 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 11 mm
Shaft length 23 mm
Feedback type Single turn SinCos Hiperface
Holding torque 2 N.m holding brake
Motor flange size 70 mm
Number of motor stacks 2
Torque constant 0.45 N.m/A at 120 °C
Back emf constant 28 V/krpm at 120 °C
Number of motor poles 6
Rotor inertia 0.482 kg.cm²
Stator resistance 1.5 Ohm at 20 °C
Stator inductance 6.7 mH at 20 °C
Stator electrical time constant 4.47 ms at 20 °C
Maximum radial force Fr 390 N at 6000 rpm
410 N at 5000 rpm
450 N at 4000 rpm
490 N at 3000 rpm
560 N at 2000 rpm
710 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Brake pull-in power 10 W
Type of cooling Natural convection
Length 212.5 mm
Centring collar diameter 60 mm
Centring collar depth 2.5 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 82 mm
Product weight 3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.3 cm
Package 1 Width 12.8 cm
Package 1 Length 37.7 cm
Package 1 Weight 3.25 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1105
Contractual warranty
Warranty 18 months