Schneider-Electric
 
BSH0703T01A1A picture- web-product-data-sheet
BSH0703T01A1A
AC servo motor BSH, Lexium 05, 2.83N.m, 6000rpm, untapped shaft, without brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 8000 rpm
Continuous stall torque 2.8 N.m for LXM05AD28M2, 200...240 V, single phase
2.8 N.m for LXM05BD28M2, 200...240 V, single phase
2.8 N.m for LXM05CD28M2, 200...240 V, single phase
2.6 N.m for LXM32.D18M2 at 6 A, 230 V, single phase
2.83 N.m for LXM15LD28M3, 230 V, three phase
2.8 N.m for LXM05AD28F1, 110...120 V, single phase
2.8 N.m for LXM05AD42M3X, 200...240 V, three phase
2.8 N.m for LXM05BD28F1, 110...120 V, single phase
2.8 N.m for LXM05BD42M3X, 200...240 V, three phase
2.8 N.m for LXM05CD28F1, 110...120 V, single phase
2.8 N.m for LXM05CD42M3X, 200...240 V, three phase
Peak stall torque 7.38 N.m for LXM05AD28F1, 110...120 V, single phase
7.38 N.m for LXM05AD28M2, 200...240 V, single phase
7.38 N.m for LXM05BD28F1, 110...120 V, single phase
7.38 N.m for LXM05BD28M2, 200...240 V, single phase
7.38 N.m for LXM05CD28F1, 110...120 V, single phase
7.38 N.m for LXM05CD28M2, 200...240 V, single phase
7.4 N.m for LXM32.D18M2 at 6 A, 230 V, single phase
7.38 N.m for LXM15LD28M3, 230 V, three phase
10.25 N.m for LXM05AD42M3X, 200...240 V, three phase
10.25 N.m for LXM05BD42M3X, 200...240 V, three phase
10.25 N.m for LXM05CD42M3X, 200...240 V, three phase
Nominal output power 750 W for LXM05AD28M2, 200...240 V, single phase
750 W for LXM05BD28M2, 200...240 V, single phase
750 W for LXM05CD28M2, 200...240 V, single phase
750 W for LXM05AD28F1, 110...120 V, single phase
750 W for LXM05BD28F1, 110...120 V, single phase
750 W for LXM05CD28F1, 110...120 V, single phase
900 W for LXM32.D18M2 at 6 A, 230 V, single phase
1250 W for LXM15LD28M3, 230 V, three phase
750 W for LXM05AD42M3X, 200...240 V, three phase
750 W for LXM05BD42M3X, 200...240 V, three phase
750 W for LXM05CD42M3X, 200...240 V, three phase
Nominal torque 2.4 N.m for LXM05AD28M2, 200...240 V, single phase
2.4 N.m for LXM05BD28M2, 200...240 V, single phase
2.4 N.m for LXM05CD28M2, 200...240 V, single phase
2.4 N.m for LXM05AD28F1, 110...120 V, single phase
2.4 N.m for LXM05BD28F1, 110...120 V, single phase
2.4 N.m for LXM05CD28F1, 110...120 V, single phase
2.1 N.m for LXM32.D18M2 at 6 A, 230 V, single phase
2 N.m for LXM15LD28M3, 230 V, three phase
2.4 N.m for LXM05AD42M3X, 200...240 V, three phase
2.4 N.m for LXM05BD42M3X, 200...240 V, three phase
2.4 N.m for LXM05CD42M3X, 200...240 V, three phase
Nominal speed 3000 rpm for LXM05AD28M2, 200...240 V, single phase
3000 rpm for LXM05BD28M2, 200...240 V, single phase
3000 rpm for LXM05CD28M2, 200...240 V, single phase
3000 rpm for LXM05AD42M3X, 200...240 V, three phase
3000 rpm for LXM05BD42M3X, 200...240 V, three phase
3000 rpm for LXM05CD42M3X, 200...240 V, three phase
3000 rpm for LXM05AD28F1, 110...120 V, single phase
3000 rpm for LXM05BD28F1, 110...120 V, single phase
3000 rpm for LXM05CD28F1, 110...120 V, single phase
4000 rpm for LXM32.D18M2 at 6 A, 230 V, single phase
6000 rpm for LXM15LD28M3, 230 V, three phase
Product compatibility LXM05AD28F1 at 110...120 V single phase
LXM05AD28M2 at 200...240 V single phase
LXM05BD28F1 at 110...120 V single phase
LXM05BD28M2 at 200...240 V single phase
LXM05CD28F1 at 110...120 V single phase
LXM05CD28M2 at 200...240 V single phase
LXM32.D18M2 at 230 V single phase
LXM05AD42M3X at 200...240 V three phase
LXM05BD42M3X at 200...240 V three phase
LXM05CD42M3X at 200...240 V three phase
LXM15LD28M3 at 230 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn
Holding brake Without
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 15
Lexium 05
Lexium 32
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 7 A
Maximum continuous power 1.7 W
Maximum current Irms 18 A for LXM32.D18M2
30.9 A for LXM15LD28M3
29.2 A for LXM05AD28F1
29.2 A for LXM05AD28M2
29.2 A for LXM05AD42M3X
29.2 A for LXM05BD28F1
29.2 A for LXM05BD28M2
29.2 A for LXM05BD42M3X
29.2 A for LXM05CD28F1
29.2 A for LXM05CD28M2
29.2 A for LXM05CD42M3X
Maximum permanent current 29.2 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 14 mm
Shaft length 30 mm
Feedback type Single turn SinCos Hiperface
Motor flange size 70 mm
Number of motor stacks 3
Torque constant 0.44 N.m/A at 120 °C
Back emf constant 29 V/krpm at 120 °C
Number of motor poles 6
Rotor inertia 0.58 kg.cm²
Stator resistance 0.91 Ohm at 20 °C
Stator inductance 4.4 mH at 20 °C
Stator electrical time constant 4.84 ms at 20 °C
Maximum radial force Fr 400 N at 6000 rpm
430 N at 5000 rpm
460 N at 4000 rpm
510 N at 3000 rpm
580 N at 2000 rpm
730 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 220 mm
Centring collar diameter 60 mm
Centring collar depth 2.5 mm
Number of mounting holes 4
Mounting holes diameter 5.5 mm
Circle diameter of the mounting holes 82 mm
Net weight 3.62 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.3 cm
Package 1 Width 12.8 cm
Package 1 Length 37.7 cm
Package 1 Weight 3.6 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months