Schneider-Electric
 
BSH1004P01A1A picture- web-product-data-sheet
BSH1004P01A1A
AC servo motor BSH, Lexium 05, 9.31N.m, 1500rpm, untapped shaft, without brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 6000 rpm
Continuous stall torque 8 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
8 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
9.31 N.m for LXM15MD40N4, 400 V, three phase
9.31 N.m for LXM15MD40N4, 480 V, three phase
9.31 N.m for LXM15MD28M3, 230 V, three phase
9.31 N.m for LXM15MD28N4, 230 V, three phase
9.31 N.m for LXM15MD28N4, 400 V, three phase
9.31 N.m for LXM15MD28N4, 480 V, three phase
9.31 N.m for LXM15MD40N4, 230 V, three phase
9.31 N.m for LXM05AD34N4, 380...480 V, three phase
9.31 N.m for LXM05AD42M3X, 200...240 V, three phase
9.31 N.m for LXM05AD57N4, 380...480 V, three phase
9.31 N.m for LXM05BD34N4, 380...480 V, three phase
9.31 N.m for LXM05BD42M3X, 200...240 V, three phase
9.31 N.m for LXM05BD57N4, 380...480 V, three phase
9.31 N.m for LXM05CD34N4, 380...480 V, three phase
9.31 N.m for LXM05CD42M3X, 200...240 V, three phase
9.31 N.m for LXM05CD57N4, 380...480 V, three phase
Peak stall torque 37.9 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
37.9 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
25.7 N.m for LXM15MD28M3, 230 V, three phase
25.7 N.m for LXM15MD28N4, 230 V, three phase
25.7 N.m for LXM15MD28N4, 400 V, three phase
25.7 N.m for LXM15MD28N4, 480 V, three phase
33.83 N.m for LXM15MD40N4, 230 V, three phase
33.83 N.m for LXM15MD40N4, 400 V, three phase
33.83 N.m for LXM15MD40N4, 480 V, three phase
23.47 N.m for LXM05AD34N4, 380...480 V, three phase
35.7 N.m for LXM05AD42M3X, 200...240 V, three phase
35.7 N.m for LXM05AD57N4, 380...480 V, three phase
23.47 N.m for LXM05BD34N4, 380...480 V, three phase
35.7 N.m for LXM05BD42M3X, 200...240 V, three phase
35.7 N.m for LXM05BD57N4, 380...480 V, three phase
23.47 N.m for LXM05CD34N4, 380...480 V, three phase
35.7 N.m for LXM05CD42M3X, 200...240 V, three phase
35.7 N.m for LXM05CD57N4, 380...480 V, three phase
Nominal output power 2600 W for LXM32.D30N4 at 10 A, 480 V, three phase
2100 W for LXM32.D30N4 at 10 A, 400 V, three phase
1300 W for LXM05AD42M3X, 200...240 V, three phase
1300 W for LXM05BD42M3X, 200...240 V, three phase
1300 W for LXM05CD42M3X, 200...240 V, three phase
1300 W for LXM15MD28M3, 230 V, three phase
1300 W for LXM15MD28N4, 230 V, three phase
1300 W for LXM15MD40N4, 230 V, three phase
2200 W for LXM05AD34N4, 380...480 V, three phase
2200 W for LXM05AD57N4, 380...480 V, three phase
2200 W for LXM05BD34N4, 380...480 V, three phase
2200 W for LXM05BD57N4, 380...480 V, three phase
2200 W for LXM05CD34N4, 380...480 V, three phase
2200 W for LXM05CD57N4, 380...480 V, three phase
2200 W for LXM15MD28N4, 400 V, three phase
2300 W for LXM15MD40N4, 400 V, three phase
2400 W for LXM15MD40N4, 480 V, three phase
2700 W for LXM15MD28N4, 480 V, three phase
Nominal torque 8.3 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
8.3 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
6.5 N.m for LXM15MD28N4, 480 V, three phase
6.69 N.m for LXM15MD40N4, 480 V, three phase
7 N.m for LXM15MD28N4, 400 V, three phase
7.1 N.m for LXM05AD34N4, 380...480 V, three phase
7.1 N.m for LXM05AD57N4, 380...480 V, three phase
7.1 N.m for LXM05BD34N4, 380...480 V, three phase
7.1 N.m for LXM05BD57N4, 380...480 V, three phase
7.1 N.m for LXM05CD34N4, 380...480 V, three phase
7.1 N.m for LXM05CD57N4, 380...480 V, three phase
7.17 N.m for LXM15MD40N4, 400 V, three phase
8.18 N.m for LXM15MD40N4, 230 V, three phase
8.22 N.m for LXM05AD42M3X, 200...240 V, three phase
8.22 N.m for LXM05BD42M3X, 200...240 V, three phase
8.22 N.m for LXM05CD42M3X, 200...240 V, three phase
8.22 N.m for LXM15LD28M3, 230 V, three phase
8.22 N.m for LXM15MD28N4, 230 V, three phase
Nominal speed 2500 rpm for LXM32.D30N4 at 10 A, 400 V, three phase
3000 rpm for LXM32.D30N4 at 10 A, 480 V, three phase
1500 rpm for LXM05AD42M3X, 200...240 V, three phase
1500 rpm for LXM05BD42M3X, 200...240 V, three phase
1500 rpm for LXM05CD42M3X, 200...240 V, three phase
3000 rpm for LXM05AD34N4, 380...480 V, three phase
3000 rpm for LXM05BD34N4, 380...480 V, three phase
3000 rpm for LXM05CD34N4, 380...480 V, three phase
1500 rpm for LXM15MD28M3, 230 V, three phase
1500 rpm for LXM15MD28N4, 230 V, three phase
1500 rpm for LXM15MD40N4, 230 V, three phase
3000 rpm for LXM05AD57N4, 380...480 V, three phase
3000 rpm for LXM05BD57N4, 380...480 V, three phase
3000 rpm for LXM05CD57N4, 380...480 V, three phase
3000 rpm for LXM15MD28N4, 400 V, three phase
3000 rpm for LXM15MD40N4, 400 V, three phase
3500 rpm for LXM15MD40N4, 480 V, three phase
4000 rpm for LXM15MD28N4, 480 V, three phase
Product compatibility LXM05AD42M3X at 200...240 V three phase
LXM05BD42M3X at 200...240 V three phase
LXM05CD42M3X at 200...240 V three phase
LXM05AD34N4 at 380...480 V three phase
LXM05BD34N4 at 380...480 V three phase
LXM05CD34N4 at 380...480 V three phase
LXM15MD28N4 at 400 V three phase
LXM15MD28N4 at 480 V three phase
LXM15MD40N4 at 400 V three phase
LXM15MD40N4 at 480 V three phase
LXM32.D30N4 at 400 V three phase
LXM32.D30N4 at 480 V three phase
LXM05AD57N4 at 380...480 V three phase
LXM05BD57N4 at 380...480 V three phase
LXM05CD57N4 at 380...480 V three phase
LXM15MD28M3 at 230 V three phase
LXM15MD28N4 at 230 V three phase
LXM15MD40N4 at 230 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn
Holding brake Without
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 15
Lexium 32
Lexium 05
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 6.2 A
Maximum continuous power 3.64 W
Maximum current Irms 34.8 A for LXM15LD28M3
34.8 A for LXM15MD28N4
34.8 A for LXM15MD40N4
32.3 A for LXM05AD42M3X
32.3 A for LXM05AD34N4
32.3 A for LXM05AD57N4
32.3 A for LXM05BD42M3X
32.3 A for LXM05BD34N4
32.3 A for LXM05BD57N4
32.3 A for LXM05CD42M3X
32.3 A for LXM05CD34N4
32.3 A for LXM05CD57N4
30 A for LXM32.D30N4
Maximum permanent current 32.3 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 24 mm
Shaft length 50 mm
Feedback type Single turn SinCos Hiperface
Motor flange size 100 mm
Number of motor stacks 4
Torque constant 1.62 N.m/A at 120 °C
Back emf constant 103 V/krpm at 120 °C
Number of motor poles 8
Rotor inertia 4.22 kg.cm²
Stator resistance 1.81 Ohm at 20 °C
Stator inductance 11.8 mH at 20 °C
Stator electrical time constant 6.52 ms at 20 °C
Maximum radial force Fr 1070 N at 1000 rpm
740 N at 3000 rpm
850 N at 2000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 276.5 mm
Centring collar diameter 95 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 9 mm
Circle diameter of the mounting holes 115 mm
Net weight 9.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.3 cm
Package 1 Width 16.3 cm
Package 1 Length 49.2 cm
Package 1 Weight 7.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months