Schneider-Electric
 
BSH1401T01F2A picture- web-product-data-sheet
BSH1401T01F2A
AC servo motor BSH, Lexium 05, 11.1N.m, 2500rpm, untapped shaft, with brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 4000 rpm
Continuous stall torque 11.1 N.m for LXM15MD56N4, 230 V, three phase
11.4 N.m for LXM05AD42M3X, 200...240 V, three phase
11.4 N.m for LXM05BD42M3X, 200...240 V, three phase
11.4 N.m for LXM05CD42M3X, 200...240 V, three phase
Peak stall torque 23.33 N.m for LXM15MD56N4, 230 V, three phase
23.33 N.m for LXM05AD42M3X, 200...240 V, three phase
23.33 N.m for LXM05BD42M3X, 200...240 V, three phase
23.33 N.m for LXM05CD42M3X, 200...240 V, three phase
Nominal output power 2000 W for LXM15MD56N4, 230 V, three phase
2200 W for LXM05AD42M3X, 200...240 V, three phase
2200 W for LXM05BD42M3X, 200...240 V, three phase
2200 W for LXM05CD42M3X, 200...240 V, three phase
Nominal torque 6.9 N.m for LXM05AD42M3X, 200...240 V, three phase
6.9 N.m for LXM05BD42M3X, 200...240 V, three phase
6.9 N.m for LXM05CD42M3X, 200...240 V, three phase
7.63 N.m for LXM15MD56N4, 230 V, three phase
Nominal speed 3000 rpm for LXM05AD42M3X, 200...240 V, three phase
3000 rpm for LXM05BD42M3X, 200...240 V, three phase
3000 rpm for LXM05CD42M3X, 200...240 V, three phase
2500 rpm for LXM15MD56N4, 230 V, three phase
Product compatibility LXM05AD42M3X at 200...240 V three phase
LXM05BD42M3X at 200...240 V three phase
LXM05CD42M3X at 200...240 V three phase
LXM15MD56N4 at 230 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn
Holding brake With
Mounting support International standard flange
Electrical connection Rotatable right-angled connectors
Complementary
Range compatibility Lexium 15
Lexium 05
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 13.9 A
Maximum continuous power 3.6 W
Maximum current Irms 37.1 A for LXM15MD56N4
37.1 A for LXM05AD42M3X
37.1 A for LXM05BD42M3X
37.1 A for LXM05CD42M3X
Maximum permanent current 37.1 A
Switching frequency 4 kHz
Second shaft Without second shaft end
Shaft diameter 24 mm
Shaft length 50 mm
Feedback type Single turn SinCos Hiperface
Holding torque 23 N.m holding brake
Motor flange size 140 mm
Number of motor stacks 1
Torque constant 0.83 N.m/A at 120 °C
Back emf constant 56 V/krpm at 120 °C
Number of motor poles 10
Rotor inertia 8.56 kg.cm²
Stator resistance 0.4 Ohm at 20 °C
0.44 Ohm at 20 °C
Stator inductance 4.9 mH at 20 °C
5.15 mH at 20 °C
Stator electrical time constant 11.14 ms at 20 °C
12.88 ms at 20 °C
Maximum radial force Fr 1530 N at 3000 rpm
1760 N at 2000 rpm
2210 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Brake pull-in power 24 W
Type of cooling Natural convection
Length 255.5 mm
Centring collar diameter 130 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 11 mm
Circle diameter of the mounting holes 165 mm
Net weight 13 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.0 cm
Package 1 Width 27.0 cm
Package 1 Length 48.2 cm
Package 1 Weight 9.79 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months