Schneider-Electric
 
BSH1402P01F1A picture- web-product-data-sheet
BSH1402P01F1A
AC servo motor BSH, Lexium 05, 14.9N.m, 1500rpm, untapped shaft, with brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 4000 rpm
Continuous stall torque 19.5 N.m for LXM15MD40N4, 400 V, three phase
19.5 N.m for LXM15MD40N4, 480 V, three phase
14.9 N.m for LXM15LD28M3, 230 V, three phase
14.9 N.m for LXM15MD28N4, 230 V, three phase
14.9 N.m for LXM15MD28N4, 400 V, three phase
14.9 N.m for LXM15MD28N4, 480 V, three phase
19.5 N.m for LXM15MD40N4, 230 V, three phase
19.5 N.m for LXM15MD56N4, 230 V, three phase
19.5 N.m for LXM15MD56N4, 400 V, three phase
19.5 N.m for LXM15MD56N4, 480 V, three phase
19.2 N.m for LXM05AD42M3X, 200...240 V, three phase
19.2 N.m for LXM05AD57N4, 380...480 V, three phase
19.2 N.m for LXM05BD42M3X, 200...240 V, three phase
19.2 N.m for LXM05BD57N4, 380...480 V, three phase
19.2 N.m for LXM05CD42M3X, 200...240 V, three phase
19.2 N.m for LXM05CD57N4, 380...480 V, three phase
Peak stall torque 28.71 N.m for LXM15LD28M3, 230 V, three phase
28.71 N.m for LXM15MD28N4, 230 V, three phase
28.71 N.m for LXM15MD28N4, 400 V, three phase
28.71 N.m for LXM15MD28N4, 480 V, three phase
39.3 N.m for LXM15MD40N4, 230 V, three phase
39.3 N.m for LXM15MD40N4, 400 V, three phase
39.3 N.m for LXM15MD40N4, 480 V, three phase
47.5 N.m for LXM15MD56N4, 230 V, three phase
47.5 N.m for LXM15MD56N4, 400 V, three phase
47.5 N.m for LXM15MD56N4, 480 V, three phase
41.94 N.m for LXM05AD42M3X, 200...240 V, three phase
47.5 N.m for LXM05AD57N4, 380...480 V, three phase
41.94 N.m for LXM05BD42M3X, 200...240 V, three phase
47.5 N.m for LXM05BD57N4, 380...480 V, three phase
41.94 N.m for LXM05CD42M3X, 200...240 V, three phase
47.5 N.m for LXM05CD57N4, 380...480 V, three phase
Nominal output power 2350 W for LXM05AD42M3X, 200...240 V, three phase
2350 W for LXM05BD42M3X, 200...240 V, three phase
2350 W for LXM05CD42M3X, 200...240 V, three phase
2350 W for LXM15LD28M3, 230 V, three phase
2350 W for LXM15MD28N4, 230 V, three phase
2350 W for LXM15MD40N4, 230 V, three phase
2350 W for LXM15MD56N4, 230 V, three phase
3350 W for LXM15MD28N4, 480 V, three phase
3350 W for LXM15MD40N4, 480 V, three phase
3400 W for LXM05AD57N4, 380...480 V, three phase
3400 W for LXM05BD57N4, 380...480 V, three phase
3400 W for LXM05CD57N4, 380...480 V, three phase
3400 W for LXM15MD28N4, 400 V, three phase
3400 W for LXM15MD40N4, 400 V, three phase
3400 W for LXM15MD56N4, 400 V, three phase
3400 W for LXM15MD56N4, 480 V, three phase
Nominal torque 8 N.m for LXM15MD40N4, 480 V, three phase
10.8 N.m for LXM05AD57N4, 380...480 V, three phase
10.8 N.m for LXM05BD57N4, 380...480 V, three phase
10.8 N.m for LXM05CD57N4, 380...480 V, three phase
10.8 N.m for LXM15MD28N4, 400 V, three phase
10.8 N.m for LXM15MD40N4, 400 V, three phase
10.8 N.m for LXM15MD56N4, 400 V, three phase
10.8 N.m for LXM15MD56N4, 480 V, three phase
15 N.m for LXM05AD42M3X, 200...240 V, three phase
15 N.m for LXM05BD42M3X, 200...240 V, three phase
15 N.m for LXM05CD42M3X, 200...240 V, three phase
15 N.m for LXM15LD28M3, 230 V, three phase
15 N.m for LXM15MD28N4, 230 V, three phase
15 N.m for LXM15MD40N4, 230 V, three phase
15 N.m for LXM15MD56N4, 230 V, three phase
8 N.m for LXM15MD28N4, 480 V, three phase
Nominal speed 1500 rpm for LXM05AD42M3X, 200...240 V, three phase
1500 rpm for LXM05BD42M3X, 200...240 V, three phase
1500 rpm for LXM05CD42M3X, 200...240 V, three phase
1500 rpm for LXM15MD28N4, 230 V, three phase
1500 rpm for LXM15MD40N4, 230 V, three phase
3000 rpm for LXM05AD57N4, 380...480 V, three phase
3000 rpm for LXM05BD57N4, 380...480 V, three phase
3000 rpm for LXM05CD57N4, 380...480 V, three phase
3000 rpm for LXM15MD28N4, 400 V, three phase
3000 rpm for LXM15MD40N4, 400 V, three phase
4000 rpm for LXM15MD28N4, 480 V, three phase
1500 rpm for LXM15LD28M3, 230 V, three phase
1500 rpm for LXM15MD56N4, 230 V, three phase
3000 rpm for LXM15MD56N4, 400 V, three phase
3000 rpm for LXM15MD56N4, 480 V, three phase
4000 rpm for LXM15MD40N4, 480 V, three phase
Product compatibility LXM05AD42M3X at 200...240 V three phase
LXM05BD42M3X at 200...240 V three phase
LXM05CD42M3X at 200...240 V three phase
LXM15LD28M3 at 230 V three phase
LXM15MD28N4 at 400 V three phase
LXM15MD28N4 at 480 V three phase
LXM15MD40N4 at 400 V three phase
LXM15MD40N4 at 480 V three phase
LXM05AD57N4 at 380...480 V three phase
LXM05BD57N4 at 380...480 V three phase
LXM05CD57N4 at 380...480 V three phase
LXM15MD28N4 at 230 V three phase
LXM15MD40N4 at 230 V three phase
LXM15MD56N4 at 230 V three phase
LXM15MD56N4 at 400 V three phase
LXM15MD56N4 at 480 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn
Holding brake With
Mounting support International standard flange
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 15
Lexium 05
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 13.2 A
Maximum continuous power 4.2 W
Maximum current Irms 44.1 A for LXM15LD28M3
44.1 A for LXM15MD28N4
44.1 A for LXM15MD40N4
44.1 A for LXM15MD56N4
44.1 A for LXM05AD42M3X
44.1 A for LXM05AD57N4
44.1 A for LXM05BD42M3X
44.1 A for LXM05BD57N4
44.1 A for LXM05CD42M3X
44.1 A for LXM05CD57N4
72 A for LXM32.D72N4
Maximum permanent current 44.1 A
Switching frequency 4 kHz
Second shaft Without second shaft end
Shaft diameter 24 mm
Shaft length 50 mm
Feedback type Single turn SinCos Hiperface
Holding torque 23 N.m holding brake
Motor flange size 140 mm
Number of motor stacks 2
Torque constant 1.47 N.m/A at 120 °C
Back emf constant 101 V/krpm at 120 °C
Number of motor poles 10
Rotor inertia 14.48 kg.cm²
Stator resistance 0.6 Ohm at 20 °C
Stator inductance 7.4 mH at 20 °C
Stator electrical time constant 12.33 ms at 20 °C
Maximum radial force Fr 1680 N at 3000 rpm
1930 N at 2000 rpm
2430 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Brake pull-in power 24 W
Type of cooling Natural convection
Length 310.5 mm
Centring collar diameter 130 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 11 mm
Circle diameter of the mounting holes 165 mm
Net weight 17.7 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.0 cm
Package 1 Width 27.0 cm
Package 1 Length 48.2 cm
Package 1 Weight 13.29 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months