This Application will be decommissioned as of January 7th 2025

BSH1403P25F2A |
Schneider-Electric
 
BSH1403P25F2A picture- web-product-data-sheet
BSH1403P25F2A
BSH MOTOR IEC 140MM 25,4 NMWO KEY IP65 R
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.0 cm
Package 1 Width 27.0 cm
Package 1 Length 54.4 cm
Package 1 Weight 16.79 kg