Schneider-Electric
 
BSH1403T02A1P picture- web-product-data-sheet
BSH1403T02A1P
AC servo motor BSH, Lexium 32, 27.8N.m, 3000rpm, untapped shaft, without brake, IP50
Schneider Electric
Characteristics
Main
Device short name BSH
Product or component type Servo motor
Maximum mechanical speed 4800 rpm
Continuous stall torque 27.8 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
27.8 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
Peak stall torque 90.2 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
90.2 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
Nominal output power 4100 W for LXM32.D72N4 at 24 A, 400 V, three phase
4100 W for LXM32.D72N4 at 24 A, 480 V, three phase
Nominal torque 12.9 N.m for LXM32.D72N4 at 24 A, 400 V, three phase
12.9 N.m for LXM32.D72N4 at 24 A, 480 V, three phase
Nominal speed 3000 rpm for LXM32.D72N4 at 24 A, 400 V, three phase
3000 rpm for LXM32.D72N4 at 24 A, 480 V, three phase
Product compatibility LXM32.D72N4 at 400 V three phase
LXM32.D72N4 at 480 V three phase
Shaft end Untapped
IP degree of protection IP50 standard
Speed feedback resolution 131072 points/turn x 4096 turns
Holding brake Without
Mounting support International standard
Electrical connection Straight connectors
Complementary
Range compatibility Lexium 32
Supply voltage max 480 V
Network number of phases Three phase
Continuous stall current 22.3 A
Maximum continuous power 3.3 W
Maximum current Irms 72 A for LXM32.D72N4
Maximum permanent current 81.3 A
Switching frequency 8 kHz
Second shaft Without second shaft end
Shaft diameter 24 mm
Shaft length 50 mm
Feedback type Multiturn SinCos Hiperface
Motor flange size 140 mm
Number of motor stacks 3
Torque constant 1.58 N.m/A at 120 °C
Back emf constant 105 V/krpm at 120 °C
Number of motor poles 10
Rotor inertia 12.68 kg.cm²
Stator resistance 0.4 Ohm at 20 °C
Stator inductance 5.1 mH at 20 °C
Stator electrical time constant 12.75 ms at 20 °C
Maximum radial force Fr 1780 N at 3000 rpm
2030 N at 2000 rpm
2560 N at 1000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 327.5 mm
Centring collar diameter 130 mm
Centring collar depth 3.5 mm
Number of mounting holes 4
Mounting holes diameter 11 mm
Circle diameter of the mounting holes 165 mm
Net weight 21.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27 cm
Package 1 Width 27 cm
Package 1 Length 48.2 cm
Package 1 Weight 11.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months