[Ith] conventional free air thermal current
|
10 A (at 50 °C)
|
Irms rated making capacity
|
110 A conforming to IEC 60947
|
Associated fuse rating
|
10 A gG conforming to IEC 60947
10 A gG conforming to VDE 0660
|
[Ui] rated insulation voltage
|
690 V conforming to IEC 60947
750 V conforming to VDE 0110 group C
690 V conforming to BS 5424
600 V conforming to CSA C22.2 No 14
|
Mounting support
|
Rail
Plate
|
Connections - terminals
|
Solder pins - busbar cross section: 1.5 x 0.9 mm
|
Control circuit voltage limits
|
Drop-out: 0.2...0.75 Uc (at <50 °C)
Operational: 0.8...1.15 Uc (at <50 °C)
|
Operating time
|
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
|
Mechanical durability
|
10 Mcycles
|
Maximum operating rate
|
10000 cyc/h
|
Immunity to microbreaks
|
2 ms
|
Inrush power in VA
|
30 VA (at 20 °C)
|
Hold-in power consumption in VA
|
4.5 VA (at 20 °C)
|
Heat dissipation
|
1.3 W
|
Minimum switching voltage
|
17 V
|
Minimum switching current
|
5 mA
|
Non overlap distance
|
0.5 mm
|
Insulation resistance
|
> 10 MOhm
|
Height
|
58 mm
|
Width
|
45 mm
|
Depth
|
57 mm
|
Net weight
|
0.21 kg
|
Standards
|
EN/IEC 60947-4-1
GB/T 14048.4
UL 60947-4-1
CSA C22.2 No 60947-4-1
JIS C8201-4-1
|
Product certifications
|
CB Scheme
CCC
UL
CSA
EAC
CE
UKCA
|
IP degree of protection
|
IP2X
|
Protective treatment
|
TC conforming to IEC 60068
|
Ambient air temperature for operation
|
-25…50 °C
|
Ambient air temperature for storage
|
-50…80 °C
|
Operating altitude
|
2000 m without derating
|
Flame retardance
|
V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
|
Mechanical robustness
|
Vibrations contactor open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Shocks contactor open: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed: 15 Gn for 11 ms conforming to IEC 60068-2-27
|