This Application will be decommissioned as of January 7th 2025

CAD323AL |
Schneider-Electric
 
CAD323AL picture- web-product-data-sheet
CAD323AL
TeSys Deca control relay - 3 NO + 2 NC - <= 690 V - 5 V DC low consumption coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys CAD
Product or component type Control relay
Device short name CAD
Contactor application Control circuit
Complementary
Utilisation category DC-13
AC-15
AC-14
Pole contact composition 3 NO + 2 NC
[Ue] rated operational voltage <= 690 V AC 25...400 Hz
Control circuit type DC low consumption
[Uc] control circuit voltage 5 V DC
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
[Ith] conventional free air thermal current 10 A (at 60 °C)
Irms rated making capacity 140 A AC conforming to IEC 60947-5-1
250 A DC conforming to IEC 60947-5-1
[Icw] rated short-time withstand current 100 A - 1 s
120 A - 500 ms
140 A - 100 ms
Associated fuse rating 10 A gG conforming to IEC 60947-5-1
[Ui] rated insulation voltage 600 V UL certified
600 V CSA certified
690 V conforming to IEC 60947-5-1
Mounting support Plate
Rail
Connections - terminals Spring terminals 1 cable(s) 1…2.5 mm²flexible without cable end
Spring terminals 2 cable(s) 1…2.5 mm²flexible without cable end
Spring terminals 1 cable(s) 1…2.5 mm²solid without cable end
Spring terminals 2 cable(s) 1…2.5 mm²solid without cable end
Control circuit voltage limits 0.1...0.25 Uc (-40…70 °C):drop-out DC
0.7...1.25 Uc (-40…60 °C):operational DC
1...1.25 Uc (60…70 °C):operational DC
Operating time 65...88 ms coil energisation and NO closing
14...25 ms coil de-energisation and NO opening
57...77 ms coil energisation and NC opening
28...42 ms coil de-energisation and NC closing
Mechanical durability 30 Mcycles
Maximum operating rate 180 cyc/mn
Time constant 40 ms
Inrush power in W 2.4 W (at 20 °C)
Hold-in power consumption in W 2.4 W at 20 °C
Minimum switching voltage 17 V
Minimum switching current 5 mA
Non-overlap time 1.5 ms on energisation between NC and NO contact
1.5 ms on de-energisation between NC and NO contact
Insulation resistance > 10 MOhm
Mechanical robustness Shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks control relay closed: 15 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations control relay open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations control relay closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Height 99 mm
Width 45 mm
Depth 93 mm
Net weight 0.58 kg
Environment
Standards EN/IEC 60947-5-1
GB/T 14048.5
UL 60947-5-1
CSA C22.2 No 60947-5-1
JIS C8201-5-1
Product certifications CB Scheme
CCC
UL
CSA
EAC
CE
UKCA
IP degree of protection IP2X conforming to VDE 0106
Protective treatment TH conforming to IEC 60068
Ambient air temperature for operation -40…60 °C
60…70 °C with derating
Ambient air temperature for storage -60…80 °C
Operating altitude 0...3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.4 cm
Package 1 Width 10.5 cm
Package 1 Length 5.4 cm
Package 1 Weight 330 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins