Utilisation category
|
AC-14
AC-15
|
Pole contact composition
|
2 NO + 2 NC
|
[Ue] rated operational voltage
|
<= 690 V AC
|
Control circuit type
|
AC at 50 Hz
|
[Uc] control circuit voltage
|
48 V AC 50 Hz
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947
|
[Ith] conventional free air thermal current
|
10 A (at 40 °C)
|
Irms rated making capacity
|
140 A at 690 V AC conforming to IEC 60947-5-1
|
[Icw] rated short-time withstand current
|
120 A - 500 ms
140 A - 100 ms
|
Associated fuse rating
|
10 A gG at 690 V conforming to IEC 60947-5-1
|
[Ui] rated insulation voltage
|
690 V conforming to IEC 60947-5-1
|
Mounting support
|
Plate
Rail
|
Connections - terminals
|
Screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible without cable end
Screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible without cable end
Screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
Screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Screw clamp terminals 1 1…2.5 mm² - cable stiffness: solid without cable end
Screw clamp terminals 2 1…2.5 mm² - cable stiffness: solid without cable end
|
Recommended tightening torque
|
1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
|
Control circuit voltage limits
|
Operational: 0.85...1.1 Uc at 50 Hz
Drop-out: 0.3...0.6 Uc
|
Operating time
|
4...19 ms coil energisation and NC opening
12...22 ms coil energisation and NO closing
4...12 ms coil de-energisation and NC opening
6...17 ms coil de-energisation and NO closing
|
Mechanical durability
|
10 Mcycles
|
Maximum operating rate
|
180 cyc/mn
|
Inrush power in VA
|
70 VA 50 Hz (at 20 °C)
|
Hold-in power consumption in VA
|
8 VA 50 Hz (at 20 °C)
|
Minimum switching voltage
|
17 V
|
Minimum switching current
|
5 mA
|
Non-overlap time
|
1.5 ms on energisation between NC and NO contact
1.5 ms on de-energisation between NC and NO contact
|
Insulation resistance
|
> 10 MOhm
|
Mechanical robustness
|
Shocks control relay open: 7 Gn for 11 ms
Shocks control relay closed: 10 Gn for 11 ms
Vibrations control relay open: 1.5 Gn, 5...300 Hz
Vibrations control relay closed: 3 Gn, 5...300 Hz
|
Height
|
74 mm
|
Width
|
45 mm
|
Depth
|
80 mm
|
Net weight
|
0.28 kg
|