Schneider-Electric
 
CAE22M5 picture- web-product-data-sheet
CAE22M5
Control relay,Easy TeSys Control,CAE,2NO+2NC,<=690V,220V AC 50Hz coil
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control Relay
Product or component type Control relay
Device short name CAE
Contactor application Control circuit
Colour Grey (RAL 7011)
Complementary
Utilisation category AC-14
AC-15
Pole contact composition 2 NO + 2 NC
[Ue] rated operational voltage <= 690 V AC
Control circuit type AC at 50 Hz
[Uc] control circuit voltage 220 V AC 50 Hz
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
[Ith] conventional free air thermal current 10 A (at 40 °C)
Irms rated making capacity 140 A at 690 V AC conforming to IEC 60947-5-1
[Icw] rated short-time withstand current 120 A - 500 ms
140 A - 100 ms
Associated fuse rating 10 A gG at 690 V conforming to IEC 60947-5-1
[Ui] rated insulation voltage 690 V conforming to IEC 60947-5-1
Mounting support Rail
Plate
Connections - terminals Screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible without cable end
Screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible without cable end
Screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
Screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Screw clamp terminals 1 1…2.5 mm² - cable stiffness: solid without cable end
Screw clamp terminals 2 1…2.5 mm² - cable stiffness: solid without cable end
Recommended tightening torque 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50 Hz
Drop-out: 0.3...0.6 Uc
Operating time 4...19 ms coil energisation and NC opening
12...22 ms coil energisation and NO closing
4...12 ms coil de-energisation and NC opening
6...17 ms coil de-energisation and NO closing
Mechanical durability 10 Mcycles
Maximum operating rate 180 cyc/mn
Inrush power in VA 70 VA 50 Hz (at 20 °C)
Hold-in power consumption in VA 8 VA 50 Hz (at 20 °C)
Minimum switching voltage 17 V
Minimum switching current 5 mA
Non-overlap time 1.5 ms on energisation between NC and NO contact
1.5 ms on de-energisation between NC and NO contact
Insulation resistance > 10 MOhm
Mechanical robustness Shocks control relay open: 7 Gn for 11 ms
Shocks control relay closed: 10 Gn for 11 ms
Vibrations control relay open: 1.5 Gn, 5...300 Hz
Vibrations control relay closed: 3 Gn, 5...300 Hz
Height 74 mm
Width 45 mm
Depth 80 mm
Net weight 0.28 kg
Environment
Standards IEC 60947-5-1
Product certifications GOST
IP degree of protection IP2X conforming to IEC 60529
Protective treatment TH conforming to IEC 60068
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 7.5 cm
Package 1 Length 8.7 cm
Package 1 Weight 291.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 36
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.08 kg
Unit Type of Package 3 P06
Number of Units in Package 3 576
Package 3 Height 115.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 179.32 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 201
Contractual warranty
Warranty 18 months